SCAN928028

ACTIVE

8-channel 10:1 serializer with IEEE 1149.1 and at-speed BIST

alarmNotifications Order now

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
NFBGA (NZH) 196 225 mm² 15 x 15
  • IEEE 1149.1 (JTAG) Compliant and At-Speed BIST Test Mode.
  • All 8 Channels Synchronous to One Parallel Clock Rate, from 18 to 66 MHz
  • Duplicates Function of Multiple DS92LV1021 and '1023 10-Bit Serializer Devices
  • Serializes from One to Eight 10-Bit Parallel Inputs into Data Streams with Embedded Clock
  • Eight 5 mA Modified Bus LVDS Outputs that are Capable to Drive Double Terminations
  • @Speed Test - PRBS Generation to Check LVDS Transmission Path to SCAN921224, SCAN921226, SCAN921260, or SCAN926260
  • On Chip Filtering for PLL
  • 740mW Typ Power Dissipation (Loaded, PRBS, 66MHz, 3.3V)
  • High Impedance Inputs and Outputs on Power off
  • Single Power Supply at +3.3V (+/-10%)
  • 196-pin NFBGA Package
  • Industrial Temperature Range Operation: -40 to +85°C

All trademarks are the property of their respective owners.

  • IEEE 1149.1 (JTAG) Compliant and At-Speed BIST Test Mode.
  • All 8 Channels Synchronous to One Parallel Clock Rate, from 18 to 66 MHz
  • Duplicates Function of Multiple DS92LV1021 and '1023 10-Bit Serializer Devices
  • Serializes from One to Eight 10-Bit Parallel Inputs into Data Streams with Embedded Clock
  • Eight 5 mA Modified Bus LVDS Outputs that are Capable to Drive Double Terminations
  • @Speed Test - PRBS Generation to Check LVDS Transmission Path to SCAN921224, SCAN921226, SCAN921260, or SCAN926260
  • On Chip Filtering for PLL
  • 740mW Typ Power Dissipation (Loaded, PRBS, 66MHz, 3.3V)
  • High Impedance Inputs and Outputs on Power off
  • Single Power Supply at +3.3V (+/-10%)
  • 196-pin NFBGA Package
  • Industrial Temperature Range Operation: -40 to +85°C

All trademarks are the property of their respective owners.

The SCAN928028 integrates eight serializer devices into a single chip. The SCAN928028 can simultaneously serialize up to eight 10-bit data streams. The 10-bit parallel inputs are LVTTL signal levels. The serialized outputs are LVDS signals with extra drive current for point-to-point and lightly loaded multidrop applications. Each serializer block in the SCAN928028 operates independently by using strobes from a single shared PLL.

The SCAN928028 uses a single +3.3V power supply with a typical power dissipation of 740mW (3.3V / PRBS / 66 MHz). Each serializer channel has a unique power down control to further conserve power consumption.

For high-speed LVDS serial data transmission, line quality is essential, thus the SCAN928028 includes an @SPEED TEST function. Each Serializer channel has the ability to internally generate a PRBS data pattern. This pattern is received by specific deserializers (SCAN921224) which have the complement PRBS verification circuit. The deserializer checks the data pattern for bit errors and reports any errors on the test verification pins on the deserializer.

For additional information - please see the Application Information section in this datasheet.

The SCAN928028 integrates eight serializer devices into a single chip. The SCAN928028 can simultaneously serialize up to eight 10-bit data streams. The 10-bit parallel inputs are LVTTL signal levels. The serialized outputs are LVDS signals with extra drive current for point-to-point and lightly loaded multidrop applications. Each serializer block in the SCAN928028 operates independently by using strobes from a single shared PLL.

The SCAN928028 uses a single +3.3V power supply with a typical power dissipation of 740mW (3.3V / PRBS / 66 MHz). Each serializer channel has a unique power down control to further conserve power consumption.

For high-speed LVDS serial data transmission, line quality is essential, thus the SCAN928028 includes an @SPEED TEST function. Each Serializer channel has the ability to internally generate a PRBS data pattern. This pattern is received by specific deserializers (SCAN921224) which have the complement PRBS verification circuit. The deserializer checks the data pattern for bit errors and reports any errors on the test verification pins on the deserializer.

For additional information - please see the Application Information section in this datasheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SCAN928028 8 Channel 10:1 Serializer with IEEE 1149.1 and At-Speed BIST datasheet (Rev. F) 17 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (NZH) 196 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos