SN55116

ACTIVE

Differential Line Transreceiver

Product details

Protocols Military Rating Military Operating temperature range (°C) -55 to 125
Protocols Military Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Single 5-V Supply
  • 3-State Driver Output Circuitry
  • TTL-Compatible Driver Inputs
  • TTL-Compatible Receiver Output
  • Differential Line Operation
  • Receiver Output Strobe
  • Designed for Party-Line (Data-Bus) Applications
  • Independent Driver and Receiver
  • Choice of Open-Collector or Totem-Pole Outputs on Both Driver and Receiver
  • Dual Data Inputs on Driver
  • Optional Line-Termination Resistor in Receiver
  • ±15-V Receiver Common-Mode Capability
  • Receiver Frequency-Response Control

  • Single 5-V Supply
  • 3-State Driver Output Circuitry
  • TTL-Compatible Driver Inputs
  • TTL-Compatible Receiver Output
  • Differential Line Operation
  • Receiver Output Strobe
  • Designed for Party-Line (Data-Bus) Applications
  • Independent Driver and Receiver
  • Choice of Open-Collector or Totem-Pole Outputs on Both Driver and Receiver
  • Dual Data Inputs on Driver
  • Optional Line-Termination Resistor in Receiver
  • ±15-V Receiver Common-Mode Capability
  • Receiver Frequency-Response Control

This integrated circuit is designed for use in interfacing between TTL-type digital systems and differential data-transmission lines. It is especially useful for party-line (data-bus) applications. This circuit type combines in one package a 3-state differential line driver and a differential-input line receiver, both of which operate from a single 5-V power supply. The driver inputs and the receiver outputs are TTL compatible. The driver employed is similar to the SN55113 and SN75113 3-state line drivers and the receiver is similar to the SN55115 and SN75115 line receivers.

The SN55116 offers all the features of the SN55113 and SN75113 drivers and the SN55115 and SN75115 receivers combined. The driver performs the dual input AND and NAND functions when enabled or presents a high impedance to the load when in the disabled state. The driver output stages are similar to TTL totem-pole outputs, but have the current-sinking portion separated from the current-sourcing portion and both are brought out to adjacent package terminals. This feature allows the user the option of using the driver in the open-collector output configuration or, by connecting the adjacent source and sink terminals together, using the driver in the normal totem-pole output configuration.

The receiver portion of the SN55116 features a differential-input circuit having a common-mode voltage range of ±15 V. An internal 130- equivalent resistor also is provided, which optionally can be used to terminate the transmission line. A frequency-response control terminal allows the user to reduce the speed of the receiver or to improve differential noise immunity. The receiver of the SN55116 has an output strobe and a split totem-pole output. The receiver section of the circuit is independent of the driver section, except for the VCC and ground terminals.

The SN55116 is characterized for operation over the full military temperature range of -55°C to 125°C.

This integrated circuit is designed for use in interfacing between TTL-type digital systems and differential data-transmission lines. It is especially useful for party-line (data-bus) applications. This circuit type combines in one package a 3-state differential line driver and a differential-input line receiver, both of which operate from a single 5-V power supply. The driver inputs and the receiver outputs are TTL compatible. The driver employed is similar to the SN55113 and SN75113 3-state line drivers and the receiver is similar to the SN55115 and SN75115 line receivers.

The SN55116 offers all the features of the SN55113 and SN75113 drivers and the SN55115 and SN75115 receivers combined. The driver performs the dual input AND and NAND functions when enabled or presents a high impedance to the load when in the disabled state. The driver output stages are similar to TTL totem-pole outputs, but have the current-sinking portion separated from the current-sourcing portion and both are brought out to adjacent package terminals. This feature allows the user the option of using the driver in the open-collector output configuration or, by connecting the adjacent source and sink terminals together, using the driver in the normal totem-pole output configuration.

The receiver portion of the SN55116 features a differential-input circuit having a common-mode voltage range of ±15 V. An internal 130- equivalent resistor also is provided, which optionally can be used to terminate the transmission line. A frequency-response control terminal allows the user to reduce the speed of the receiver or to improve differential noise immunity. The receiver of the SN55116 has an output strobe and a split totem-pole output. The receiver section of the circuit is independent of the driver section, except for the VCC and ground terminals.

The SN55116 is characterized for operation over the full military temperature range of -55°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN75176A ACTIVE Differential Bus Transceiver Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Differential Line Transceivers datasheet 10 Nov 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​