SN55183-SP

ACTIVE

Rad-Tolerant Class V, Dual Differential Line Driver

Product details

Protocols Dual Differential Line Receiver Rating Space Operating temperature range (°C) -55 to 125
Protocols Dual Differential Line Receiver Rating Space Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
  • Single 5-V Supply
  • Differential Line Operation
  • Dual Channels
  • TTL Compatibility
  • Short-Circuit Protection of Outputs
  • Output Clamp Diodes to Terminate Line Transients
  • High-Current Outputs
  • Quad Inputs
  • Single-Ended or Differential AND/NAND Outputs
  • Designed for Use With Dual Differential Drivers SN55182 and SN75182
  • Designed to Be Interchangeable With National Semiconductor DS7830 and DS8830
  • Rad-Tolerant: >40 KRad(Si) TID
  • QML-V Qualified, SMD 5962-79008

  • Single 5-V Supply
  • Differential Line Operation
  • Dual Channels
  • TTL Compatibility
  • Short-Circuit Protection of Outputs
  • Output Clamp Diodes to Terminate Line Transients
  • High-Current Outputs
  • Quad Inputs
  • Single-Ended or Differential AND/NAND Outputs
  • Designed for Use With Dual Differential Drivers SN55182 and SN75182
  • Designed to Be Interchangeable With National Semiconductor DS7830 and DS8830
  • Rad-Tolerant: >40 KRad(Si) TID
  • QML-V Qualified, SMD 5962-79008

The SN55183 dual differential line driver is designed to provide differential output signals with high current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. The device can be used as a TTL expander/phase splitter, because the output stages are similar to TTL totem-pole outputs.

The driver is of monolithic single-chip construction, and both halves of the dual circuits use common power supply and ground terminals.

The SN55183 is characterized for operation over the full military temperature range of –55°C to 125°C.

The SN55183 dual differential line driver is designed to provide differential output signals with high current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. The device can be used as a TTL expander/phase splitter, because the output stages are similar to TTL totem-pole outputs.

The driver is of monolithic single-chip construction, and both halves of the dual circuits use common power supply and ground terminals.

The SN55183 is characterized for operation over the full military temperature range of –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet Rad-Tolerant Class V, Dual Differential Line Driver datasheet 07 Jul 2008
* SMD SN55183-SP SMD 5962-79009 08 Jul 2016
* Radiation & reliability report SNV55183J ELDRS Report 25 Mar 2015
Application brief DLA Approved Optimizations for QML Products (Rev. A) PDF | HTML 05 Jun 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos