SN55LVDS31

ACTIVE

Quad LVDS transmitter

Product details

Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (MBits) 400 Input signal LVTTL Output signal LVDS Rating Military Operating temperature range (°C) -55 to 125
Function Driver Protocols LVDS Number of transmitters 4 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (MBits) 400 Input signal LVTTL Output signal LVDS Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CFP (W) 16 69.319 mm² 10.3 x 6.73 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Meet or Exceed the Requirements of ANSI TIA/EIA-644 Standard
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and 100-Ω Load
  • Typical Output Voltage Rise and Fall Times of 500 ps (400 Mbps)
  • Typical Propagation Delay Times of 1.7 ns
  • Operate From a Single 3.3-V Supply
  • Power Dissipation 25 mW Typical Per Driver at 200 MHz
  • Driver at High-Impedance When Disabled or With VCC = 0
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels
  • Pin Compatible With AM26LS31, MC3487, and µA9638
  • Cold Sparing for Space and High-Reliability Applications Requiring Redundancy
  • Meet or Exceed the Requirements of ANSI TIA/EIA-644 Standard
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and 100-Ω Load
  • Typical Output Voltage Rise and Fall Times of 500 ps (400 Mbps)
  • Typical Propagation Delay Times of 1.7 ns
  • Operate From a Single 3.3-V Supply
  • Power Dissipation 25 mW Typical Per Driver at 200 MHz
  • Driver at High-Impedance When Disabled or With VCC = 0
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels
  • Pin Compatible With AM26LS31, MC3487, and µA9638
  • Cold Sparing for Space and High-Reliability Applications Requiring Redundancy

The SN55LVDS31, SN65LVDS31, SN65LVDS3487, and SN65LVDS9638 devices are differential line drivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as TIA/EIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.

The SN55LVDS31, SN65LVDS31, SN65LVDS3487, and SN65LVDS9638 devices are differential line drivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as TIA/EIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four current-mode drivers will deliver a minimum differential output voltage magnitude of 247 mV into a 100-Ω load when enabled.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SNx5LVDSxx High-Speed Differential Line Drivers datasheet (Rev. N) PDF | HTML 21 Jan 2021
* SMD SN55LVDS31 SMD 5962-97621 21 Jun 2016
More literature Quad High-Speed LVDS Differential Drivers And Receivers 25 Jan 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian
CFP (W) 16 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos