SN65HVD1781-Q1

ACTIVE

Automotive Catalog 70-V Fault-Protected RS-485 Transceivers

SN65HVD1781-Q1

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (Mbps) 1 Fault protection (V) -70 to 70 Common-mode range (V) -7 to 12 Number of nodes 320 Features Fault protection Isolated No Supply current (max) (µA) 6000 Rating Automotive Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 3.3, 5 Signaling rate (max) (Mbps) 1 Fault protection (V) -70 to 70 Common-mode range (V) -7 to 12 Number of nodes 320 Features Fault protection Isolated No Supply current (max) (µA) 6000 Rating Automotive Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results
    • Device temperature grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD classification level H2
    • Device CDM ESG classification level C3B
  • Bus-pin fault protection to:
    • > ±70V (’HVD1780-Q1, ’HVD1781-Q1)
    • > ±30V (’HVD1782-Q1)
  • Operation with 3.3V to 5V supply range
  • ±16kV HBM protection on bus pins
  • Reduced unit load for up to 320 nodes
  • Failsafe receiver for open-circuit, short-circuit and idle-bus conditions
  • Low power consumption
    • Low standby supply current, 1µA maximum
    • ICC 4mA Quiescent during operation
  • Pin-compatible with industry-standard SN75176
  • Signaling rates of 115kbps, 1Mbps, and up to 10Mbps
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results
    • Device temperature grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD classification level H2
    • Device CDM ESG classification level C3B
  • Bus-pin fault protection to:
    • > ±70V (’HVD1780-Q1, ’HVD1781-Q1)
    • > ±30V (’HVD1782-Q1)
  • Operation with 3.3V to 5V supply range
  • ±16kV HBM protection on bus pins
  • Reduced unit load for up to 320 nodes
  • Failsafe receiver for open-circuit, short-circuit and idle-bus conditions
  • Low power consumption
    • Low standby supply current, 1µA maximum
    • ICC 4mA Quiescent during operation
  • Pin-compatible with industry-standard SN75176
  • Signaling rates of 115kbps, 1Mbps, and up to 10Mbps

Automotive data links

Automotive data links

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65HVD178x-Q1 Fault-Protected RS-485 Transceivers With 3.3V to 5V Operation datasheet (Rev. E) PDF | HTML 04 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos