SN65HVD233-EP

ACTIVE

Enhanced Product 3.3-V CAN Tranceiver

SN65HVD233-EP

ACTIVE

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 3 to 3.6 Bus fault voltage (V) -36 to 36 Signaling rate (max) (Mbps) 1 Rating HiRel Enhanced Product
Protocols CAN Number of channels 1 Supply voltage (V) 3 to 3.6 Bus fault voltage (V) -36 to 36 Signaling rate (max) (Mbps) 1 Rating HiRel Enhanced Product
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Bus-Pin Fault Protection Exceeds ±36 V
  • Bus-Pin ESD Protection Exceeds 16-kV HBM
  • Compatible With ISO 11898
  • Signaling Rates(1) up to 1 Mbps
  • Extended –7-V to 12-V Common-Mode Range
  • High-Input Impedance Allows for 120 Nodes
  • LVTTL I/Os Are 5-V Tolerant
  • Adjustable Driver Transition Times for Improved Signal Quality
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode . . . 200-µA Typical
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monolithic Output During Power Cycling
  • Loopback for Diagnostic Functions Available
  • DeviceNet Vendor ID #806(1)
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • CAN Data Bus
    • Industrial Automation
      • DeviceNet Data Buses
      • Smart Distributed Systems (SDS™)
    • SAE J1939 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface

(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).
(1) Additional temperature ranges available - contact factory
DeviceNet is a trademark of Open DeviceNet Vendor Association.

  • Bus-Pin Fault Protection Exceeds ±36 V
  • Bus-Pin ESD Protection Exceeds 16-kV HBM
  • Compatible With ISO 11898
  • Signaling Rates(1) up to 1 Mbps
  • Extended –7-V to 12-V Common-Mode Range
  • High-Input Impedance Allows for 120 Nodes
  • LVTTL I/Os Are 5-V Tolerant
  • Adjustable Driver Transition Times for Improved Signal Quality
  • Unpowered Node Does Not Disturb the Bus
  • Low-Current Standby Mode . . . 200-µA Typical
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monolithic Output During Power Cycling
  • Loopback for Diagnostic Functions Available
  • DeviceNet Vendor ID #806(1)
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • CAN Data Bus
    • Industrial Automation
      • DeviceNet Data Buses
      • Smart Distributed Systems (SDS™)
    • SAE J1939 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface

(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).
(1) Additional temperature ranges available - contact factory
DeviceNet is a trademark of Open DeviceNet Vendor Association.

The SN65HVD233 is used in applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard. As a CAN transceiver, it provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.

Designed for operation in especially harsh environments, the device features cross-wire, overvoltage and loss of ground protection to ±36 V, with overtemperature protection and common-mode transient protection of ±100 V. This device operates over a –7-V to 12-V common-mode range with a maximum of 60 nodes on a bus.

If the common-mode range is restricted to the ISO-11898 Standard range of –2 V to 7 V, up to 120 nodes may be connected on a bus. This transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications.

The RS (pin 8) of the SN65HVD233 provides for three modes of operation: high-speed, slope control, or low-power standby mode. The high-speed mode of operation is selected by connecting RS directly to ground, allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor to ground at RS, since the slope is proportional to the pin's output current. Slope control is implemented with a resistor value of 10 k to achieve a slew rate of 15 V/µs and a value of 100 k to achieve 2.0 V/µs slew rate. For more information about slope control, refer to the application information section.

The SN65HVD233 enters a low-current standby mode during which the driver is switched off and the receiver remains active if a high logic level is applied to RS. The local protocol controller reverses this low-current standby mode when it needs to transmit to the bus.

A logic high on the loopback LBK (pin 5) of the SN65HVD233 places the bus output and bus input in a high-impedance state. The remaining circuit remains active and available for driver to receiver loopback, self-diagnostic node functions without disturbing the bus.

The SN65HVD233 is used in applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard. As a CAN transceiver, it provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.

Designed for operation in especially harsh environments, the device features cross-wire, overvoltage and loss of ground protection to ±36 V, with overtemperature protection and common-mode transient protection of ±100 V. This device operates over a –7-V to 12-V common-mode range with a maximum of 60 nodes on a bus.

If the common-mode range is restricted to the ISO-11898 Standard range of –2 V to 7 V, up to 120 nodes may be connected on a bus. This transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications.

The RS (pin 8) of the SN65HVD233 provides for three modes of operation: high-speed, slope control, or low-power standby mode. The high-speed mode of operation is selected by connecting RS directly to ground, allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor to ground at RS, since the slope is proportional to the pin's output current. Slope control is implemented with a resistor value of 10 k to achieve a slew rate of 15 V/µs and a value of 100 k to achieve 2.0 V/µs slew rate. For more information about slope control, refer to the application information section.

The SN65HVD233 enters a low-current standby mode during which the driver is switched off and the receiver remains active if a high logic level is applied to RS. The local protocol controller reverses this low-current standby mode when it needs to transmit to the bus.

A logic high on the loopback LBK (pin 5) of the SN65HVD233 places the bus output and bus input in a high-impedance state. The remaining circuit remains active and available for driver to receiver loopback, self-diagnostic node functions without disturbing the bus.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN55HVD233-SEP ACTIVE Radiation hardened 3.3V CAN transceiver in space enhanced plastic package with standby mode Space Enhanced Plastic variant

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet 3.3-V CAN Tranceiver datasheet 20 Aug 2008
* VID SN65HVD233-EP VID V6209611 21 Jun 2016
* Radiation & reliability report SN65HVD233MDRE Reliability Reports 30 Nov 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos