SN65HVD253

ACTIVE

INDUSTRIAL CAN TRANSCEIVERS

alarmNotifications Order now

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.25 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Catalog
Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.25 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • DeviceNet Compliant Supporting 64 DeviceNet Nodes
  • Loopback Function (HVD253)
  • Bus-Fault Protection of –36 V to 40 V
  • Power-Up/Down Glitch-Free Bus I/O
  • 3.3-V Compatible Receiver Output
  • APPLICATIONS
    • DeviceNet Networks (Vendor ID # 806)
    • Industrial Automation
    • HVAC Networks
    • Security Systems
    • Telecom Base Station Status and Control
    • CANopen Data Bus
    • SDS Data Bus
    • CAN Kingdom Data Bus

DeviceNet is a trademark of Open DeviceNet Vendor Association.

  • DeviceNet Compliant Supporting 64 DeviceNet Nodes
  • Loopback Function (HVD253)
  • Bus-Fault Protection of –36 V to 40 V
  • Power-Up/Down Glitch-Free Bus I/O
  • 3.3-V Compatible Receiver Output
  • APPLICATIONS
    • DeviceNet Networks (Vendor ID # 806)
    • Industrial Automation
    • HVAC Networks
    • Security Systems
    • Telecom Base Station Status and Control
    • CANopen Data Bus
    • SDS Data Bus
    • CAN Kingdom Data Bus

DeviceNet is a trademark of Open DeviceNet Vendor Association.

The SN65HVD252 and SN65HVD253 CAN transceivers meet or exceed the specifications of DeviceNet and are compatible to the ISO 11898-2:2003 standard for use in applications employing a controller area network (CAN). This device provides differential transmit and receive capability at signaling rates up to 1 megabit per second (Mbps).

Designed for operation in harsh industrial environments, these devices feature bus-pin voltage protection from –36 V to 40 V, driver output current limiting, and overtemperature driver shutdown.

Pin 8 provides for two different modes of operation: normal and silent mode. The normal mode of operation is selected by connecting S (pin 8) to ground. If a high logic level is applied to the S pin, the device enters a listen-only silent mode during which the driver is inactive while the receiver remains fully functional.

The Vref pin 5 of the SN65HVD252 is a VCC/2 voltage reference for systems which use split termination.

The AB pin of the SN65HVD253 implements a listen-only loopback feature which allows the local node controller to synchronize its baud rate with that of the CAN bus. In loopback mode, the driver differential outputs are placed in high-impedance state while the receiver bus inputs remain active. For more information on the loopback mode, see the Application Information section.

The SN65HVD252 and SN65HVD253 are characterized for operation from –40°C to 85°C.

The SN65HVD252 and SN65HVD253 CAN transceivers meet or exceed the specifications of DeviceNet and are compatible to the ISO 11898-2:2003 standard for use in applications employing a controller area network (CAN). This device provides differential transmit and receive capability at signaling rates up to 1 megabit per second (Mbps).

Designed for operation in harsh industrial environments, these devices feature bus-pin voltage protection from –36 V to 40 V, driver output current limiting, and overtemperature driver shutdown.

Pin 8 provides for two different modes of operation: normal and silent mode. The normal mode of operation is selected by connecting S (pin 8) to ground. If a high logic level is applied to the S pin, the device enters a listen-only silent mode during which the driver is inactive while the receiver remains fully functional.

The Vref pin 5 of the SN65HVD252 is a VCC/2 voltage reference for systems which use split termination.

The AB pin of the SN65HVD253 implements a listen-only loopback feature which allows the local node controller to synchronize its baud rate with that of the CAN bus. In loopback mode, the driver differential outputs are placed in high-impedance state while the receiver bus inputs remain active. For more information on the loopback mode, see the Application Information section.

The SN65HVD252 and SN65HVD253 are characterized for operation from –40°C to 85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCAN1057A-Q1 ACTIVE Automotive enhanced CAN transceiver with silent mode 8Mbps data rate, ±58V bus fault-protection, silent mode
Similar functionality to the compared device
ISO1050 ACTIVE Isolated 5-V CAN transceiver Isolated CAN

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DEVICENET CAN TRANSCEIVERS datasheet 16 Jun 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​