SN65HVDA1040A-Q1

ACTIVE

Automotive Catalog EMC-Optimized CAN Transceiver

SN65HVDA1040A-Q1

ACTIVE

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.25 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Automotive
Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.25 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DSJ) 12 12 mm² 4 x 3
  • Qualified for Automotive Applications
  • Meets or Exceeds the Requirements of
    ISO 11898-2 and -5
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human
    Body Model) on Bus Pins
  • Low-Current Standby Mode With Bus Wakeup,
    <12 µA Maximum
  • High Electromagnetic Compliance (EMC)
  • SPLIT Voltage Source for Common-Mode
    Stabilization of Bus Through Split Termination
  • Digital Inputs Compatible With 3.3-V and 5-V
    Microprocessors
  • Package Options: SOIC and VSON
  • Protection Features
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant Time-Out
    • Thermal Shutdown Protection
    • Power Up and Power Down Glitch-Free Bus
      Inputs and Outputs
    • High Bus Input Impedance With Low VCC
      (Ideal Passive Behavior on Bus When
      Unpowered)
  • APPLICATIONS
    • GMW3122 Dual-Wire CAN Physical Layer
    • SAE J2284 High-Speed CAN for Automotive
      Applications
    • SAE J1939 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface

All other trademarks are the property of their respective owners

  • Qualified for Automotive Applications
  • Meets or Exceeds the Requirements of
    ISO 11898-2 and -5
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human
    Body Model) on Bus Pins
  • Low-Current Standby Mode With Bus Wakeup,
    <12 µA Maximum
  • High Electromagnetic Compliance (EMC)
  • SPLIT Voltage Source for Common-Mode
    Stabilization of Bus Through Split Termination
  • Digital Inputs Compatible With 3.3-V and 5-V
    Microprocessors
  • Package Options: SOIC and VSON
  • Protection Features
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant Time-Out
    • Thermal Shutdown Protection
    • Power Up and Power Down Glitch-Free Bus
      Inputs and Outputs
    • High Bus Input Impedance With Low VCC
      (Ideal Passive Behavior on Bus When
      Unpowered)
  • APPLICATIONS
    • GMW3122 Dual-Wire CAN Physical Layer
    • SAE J2284 High-Speed CAN for Automotive
      Applications
    • SAE J1939 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface

All other trademarks are the property of their respective owners

The SN65HVDA1040A-Q1 device meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications. As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

The device is designed for operation in especially harsh environments and includes many device protection features such as undervoltage lock out (UVLO), overtemperature thermal shutdown, wide common-mode range, and loss of ground protection. The bus pins are also protected against external cross-wiring, shorts to –27 V to 40 V, and voltage transients according to ISO 7637.

The SN65HVDA1040A-Q1 device meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications. As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

The device is designed for operation in especially harsh environments and includes many device protection features such as undervoltage lock out (UVLO), overtemperature thermal shutdown, wide common-mode range, and loss of ground protection. The bus pins are also protected against external cross-wiring, shorts to –27 V to 40 V, and voltage transients according to ISO 7637.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby Higher performance/no split pin

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65HVDA1040A-Q1 EMC-Optimized High-Speed CAN Bus Transceiver datasheet (Rev. D) PDF | HTML 06 Mar 2015
Application note Introduction to the Controller Area Network (CAN) (Rev. B) PDF | HTML 19 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65HVDA1040A IBIS Model

SLLM156.ZIP (124 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (DSJ) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos