SN65LVDM1676

ACTIVE

16-channel LVDM transceiver

SN65LVDM1676

ACTIVE

Product details

Function Transceiver Protocols LVDM, LVDS Number of transmitters 16 Number of receivers 16 Supply voltage (V) 3.3 Signaling rate (MBits) 200 Input signal LVDM, LVTTL Output signal LVDM, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols LVDM, LVDS Number of transmitters 16 Number of receivers 16 Supply voltage (V) 3.3 Signaling rate (MBits) 200 Input signal LVDM, LVTTL Output signal LVDM, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DGG) 64 137.7 mm² 17 x 8.1
  • Sixteen Low-Voltage Differential Transceivers. Designed for Signaling Rates up to 200 Mbps per Receiver or 650 Mbps per Transmitter.
  • Simplex (Point-to-Point) or Half-Duplex (Multipoint) Interface
  • Typical Differential Output Voltage of 340 mV Into a 50- Line Termination on 'LVDM1677 Product
  • Propagation Delay Time:
    • Driver: 2.5 ns Typ
    • Receiver: 3 ns Typ
  • Driver is High Impedance When Disabled or With VCC < 1.5 V for Power Up/Down Glitch-Free Performance and Hot-Plugging Events
  • Bus-Terminal ESD Protection Exceeds 12 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels Are 5-V Tolerant
  • Packaged in Thin Shrink Small-Outline Package With 20 mil Terminal Pitch

  • Sixteen Low-Voltage Differential Transceivers. Designed for Signaling Rates up to 200 Mbps per Receiver or 650 Mbps per Transmitter.
  • Simplex (Point-to-Point) or Half-Duplex (Multipoint) Interface
  • Typical Differential Output Voltage of 340 mV Into a 50- Line Termination on 'LVDM1677 Product
  • Propagation Delay Time:
    • Driver: 2.5 ns Typ
    • Receiver: 3 ns Typ
  • Driver is High Impedance When Disabled or With VCC < 1.5 V for Power Up/Down Glitch-Free Performance and Hot-Plugging Events
  • Bus-Terminal ESD Protection Exceeds 12 kV
  • Low-Voltage TTL (LVTTL) Logic Input Levels Are 5-V Tolerant
  • Packaged in Thin Shrink Small-Outline Package With 20 mil Terminal Pitch

The SN65LVDM1676 and SN65LVDM1677 (integrated termination) are sixteen differential line transmitters or receivers (tranceivers) that use low-voltage differential signaling (LVDS) to achieve signaling rates up to 200 Mbps per transceiver configured as a receiver and up to 650 Mbps per transceiver configured as a transmitter. These products are similar to TIA/EIA-644 standard compliant devices (SN65LVDS) counterparts except that the output current of the drivers are doubled. This modification provides a minimum differential output voltage magnitude of 247 mV into a 50- load and allows double-terminated lines and half-duplex operation. The receivers detect a voltage difference of 100 mV with up to 1 V of ground potential difference between a transmitter and receiver.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100 . The transmission media may be printed-circuit board traces, backplanes, or cables. The large number of transceivers integrated into the same substrate along with the low pulse skew of balanced signaling, allows extremely precise timing alignment of clock and data for synchronous parallel data transfers. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other system characteristics.)

The SN65LVDM1676 and SN65LVDM1677 are characterized for operation from -40°C to 85°C.

The SN65LVDM1676 and SN65LVDM1677 (integrated termination) are sixteen differential line transmitters or receivers (tranceivers) that use low-voltage differential signaling (LVDS) to achieve signaling rates up to 200 Mbps per transceiver configured as a receiver and up to 650 Mbps per transceiver configured as a transmitter. These products are similar to TIA/EIA-644 standard compliant devices (SN65LVDS) counterparts except that the output current of the drivers are doubled. This modification provides a minimum differential output voltage magnitude of 247 mV into a 50- load and allows double-terminated lines and half-duplex operation. The receivers detect a voltage difference of 100 mV with up to 1 V of ground potential difference between a transmitter and receiver.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100 . The transmission media may be printed-circuit board traces, backplanes, or cables. The large number of transceivers integrated into the same substrate along with the low pulse skew of balanced signaling, allows extremely precise timing alignment of clock and data for synchronous parallel data transfers. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other system characteristics.)

The SN65LVDM1676 and SN65LVDM1677 are characterized for operation from -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet High-Speed Differential Line Transceivers datasheet (Rev. D) 14 Jun 2007
Application note An Introduction to M-LVDS and Clock and Data Distribution Applications (Rev. C) PDF | HTML 22 Jun 2023
Application brief How Far, How Fast Can You Operate MLVDS? 06 Aug 2018
Application note SPI-Based Data Acquisition/Monitor Using the TLC2551 Serial ADC (Rev. A) 20 Nov 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDM1676/77 IBIS Model Version 1.1 (Rev. A)

SLLC051A.ZIP (38 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos