SN65LVDS16

ACTIVE

2.5-V/3.3-V oscillator gain stage/buffer with enable

Product details

Function Buffer, Translator Protocols LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 2.5, 3.3 Signaling rate (MBits) 4000 Input signal Single-ended Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Buffer, Translator Protocols LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 2.5, 3.3 Signaling rate (MBits) 4000 Input signal Single-ended Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DRF) 8 4 mm² 2 x 2
  • Low-Voltage PECL Input and Low-Voltage PECL or LVDS Outputs
  • Clock Rates to 2 GHz
    • 140-ps Output Transition Times
    • 0.11 ps Typical Intrinsic Phase Jitter
    • Less than 630 ps Propagation Delay Times
  • 2.5-V or 3.3-V Supply Operation
  • 2-mm × 2-mm Small-Outline No-Lead Package
  • APPLICATIONS
    • PECL-to-LVDS Translation
    • Clock Signal Amplification

  • Low-Voltage PECL Input and Low-Voltage PECL or LVDS Outputs
  • Clock Rates to 2 GHz
    • 140-ps Output Transition Times
    • 0.11 ps Typical Intrinsic Phase Jitter
    • Less than 630 ps Propagation Delay Times
  • 2.5-V or 3.3-V Supply Operation
  • 2-mm × 2-mm Small-Outline No-Lead Package
  • APPLICATIONS
    • PECL-to-LVDS Translation
    • Clock Signal Amplification

These four devices are high-frequency oscillator gain stages supporting both LVPECL or LVDS on the high gain outputs in 3.3-V or 2.5-V systems. Additionally, provides the option of both single-ended input (PECL levels on the SN65LVx16) and fully differential inputs on the SN65LVx17.

The SN65LVx16 provides the user a Gain Control (GC) for controlling the Q output from 300 mV to 860 mV either by leaving it open (NC), grounded, or tied to VCC. (When left open, the Q output defaults to 575 mV.) The Q on the SN65LVx17 defaults to 575 mV as well.

Both devices provide a voltage reference (VBB) of typically 1.35 V below VCC for use in receiving single-ended PECL input signals. When not used, VBB should be unconnected or open.

All devices are characterized for operation from -40°C to 85°C.

These four devices are high-frequency oscillator gain stages supporting both LVPECL or LVDS on the high gain outputs in 3.3-V or 2.5-V systems. Additionally, provides the option of both single-ended input (PECL levels on the SN65LVx16) and fully differential inputs on the SN65LVx17.

The SN65LVx16 provides the user a Gain Control (GC) for controlling the Q output from 300 mV to 860 mV either by leaving it open (NC), grounded, or tied to VCC. (When left open, the Q output defaults to 575 mV.) The Q on the SN65LVx17 defaults to 575 mV as well.

Both devices provide a voltage reference (VBB) of typically 1.35 V below VCC for use in receiving single-ended PECL input signals. When not used, VBB should be unconnected or open.

All devices are characterized for operation from -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 2.5-V/3.3-V Oscillator Gain Stage/Buffers datasheet (Rev. B) 18 Nov 2005
EVM User's guide Translator/Oscillator Buffer EVM (Rev. A) 17 Sep 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDS16 with Gain Control GC tied to GND IBIS Model

SLLC226.ZIP (11 KB) - IBIS Model
Simulation model

SN65LVDS16 with Gain Control GC tied to NC IBIS Model

SLLC227.ZIP (11 KB) - IBIS Model
Simulation model

SN65LVDS16 with Gain Control GC tied to VCC IBIS Model

SLLC228.ZIP (11 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DRF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos