SN74AUP1T157

ACTIVE

Low Power, 1.8/2.5/3.3-V In, 3.3-V CMOS Out, Buffer Multiplexer (Noninverted)

alarmNotifications Order now

SN74AUP1T157

ACTIVE

Product details

Technology family AUP1T Number of channels 1 Vout (min) (V) 2.3 Vout (max) (V) 3.6 Data rate (max) (Mbps) 200 IOH (max) (mA) -4 IOL (max) (mA) 4 Supply current (max) (µA) 0.9 Features Over-voltage tolerant inputs, Partial power down (Ioff), Single supply, Voltage translation Input type Schmitt-Trigger Output type Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 85
Technology family AUP1T Number of channels 1 Vout (min) (V) 2.3 Vout (max) (V) 3.6 Data rate (max) (Mbps) 200 IOH (max) (mA) -4 IOL (max) (mA) 4 Supply current (max) (µA) 0.9 Features Over-voltage tolerant inputs, Partial power down (Ioff), Single supply, Voltage translation Input type Schmitt-Trigger Output type Balanced CMOS, Push-Pull Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Single-Supply Voltage Translator
  • Output Level Up to Supply VCC CMOS Level
    • 1.8 V to 3.3 V (at VCC = 3.3 V)
    • 2.5 V to 3.3 V (at VCC = 3.3 V)
    • 1.8 V to 2.5 V (at VCC = 2.5 V)
    • 3.3 V to 2.5 V (at VCC = 2.5 V
  • Schmitt-Trigger Inputs Reject Input Noise and Provide
    Better Output Signal Integrity
  • Ioff Supports Partial Power Down (VCC = 0 V)
  • Very Low Static Power Consumption:
    0.1 µA
  • Very Low Dynamic Power Consumption:
    0.9 µA
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • Pb-Free Packages Available: SC-70 (DCK)
    2 x 2.1 x 0.65 mm (Height 1.1 mm)
  • More Gate Options Available at www.ti.com/littlelogic
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

  • Single-Supply Voltage Translator
  • Output Level Up to Supply VCC CMOS Level
    • 1.8 V to 3.3 V (at VCC = 3.3 V)
    • 2.5 V to 3.3 V (at VCC = 3.3 V)
    • 1.8 V to 2.5 V (at VCC = 2.5 V)
    • 3.3 V to 2.5 V (at VCC = 2.5 V
  • Schmitt-Trigger Inputs Reject Input Noise and Provide
    Better Output Signal Integrity
  • Ioff Supports Partial Power Down (VCC = 0 V)
  • Very Low Static Power Consumption:
    0.1 µA
  • Very Low Dynamic Power Consumption:
    0.9 µA
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • Pb-Free Packages Available: SC-70 (DCK)
    2 x 2.1 x 0.65 mm (Height 1.1 mm)
  • More Gate Options Available at www.ti.com/littlelogic
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The SN74AUP1T157 is a single 2-input multiplexer that selects data from two data inputs (A and B) under control of a common data select input (C). The state of the common data select input determines the particular register from which the data comes. The output (Y) presents the selected data in the true (non-inverted) form.

AUP technology is the industry’s lowest-power logic technology designed for use in extending battery-life in operating. All input levels that accept 1.8-V LVCMOS signals, while operating from either a single 3.3-V or 2.5-V VCC supply. This product also maintains excellent signal integrity (see Figure 2 and Figure 3).

The wide VCC range of 2.3 V to 3.6 V allows the possibility of switching output level to connect to external controllers or processors.

Schmitt-trigger inputs (VT = 210 mV between positive and negative input transitions) offer improved noise immunity during switching transitions, which is especially useful on analog mixed-mode designs. Schmitt-trigger inputs reject input noise, ensure integrity of output signals, and allow for slow input signal transition.

Ioff is a feature that allows for powered-down conditions (VCC = 0 V) and is important in portable and mobile applications. When VCC = 0 V, signals in the range from 0 V to 3.6 V can be applied to the inputs and outputs of the device. No damage occurs to the device under these conditions.

The SN74AUP1T157 is designed with optimized current-drive capability of 4 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

The SN74AUP1T157 is a single 2-input multiplexer that selects data from two data inputs (A and B) under control of a common data select input (C). The state of the common data select input determines the particular register from which the data comes. The output (Y) presents the selected data in the true (non-inverted) form.

AUP technology is the industry’s lowest-power logic technology designed for use in extending battery-life in operating. All input levels that accept 1.8-V LVCMOS signals, while operating from either a single 3.3-V or 2.5-V VCC supply. This product also maintains excellent signal integrity (see Figure 2 and Figure 3).

The wide VCC range of 2.3 V to 3.6 V allows the possibility of switching output level to connect to external controllers or processors.

Schmitt-trigger inputs (VT = 210 mV between positive and negative input transitions) offer improved noise immunity during switching transitions, which is especially useful on analog mixed-mode designs. Schmitt-trigger inputs reject input noise, ensure integrity of output signals, and allow for slow input signal transition.

Ioff is a feature that allows for powered-down conditions (VCC = 0 V) and is important in portable and mobile applications. When VCC = 0 V, signals in the range from 0 V to 3.6 V can be applied to the inputs and outputs of the device. No damage occurs to the device under these conditions.

The SN74AUP1T157 is designed with optimized current-drive capability of 4 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LV1T00 ACTIVE Single power supply 2-input POSITIVE NAND gate logic level shifter Larger voltage range (1.5V to 5.5V), higher average drive strength (8mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Low Power, 1.8/2.5/3.3-V In, 3.3-V CMOS Out, Buffer Multiplexer (Noninverted) datasheet 16 Apr 2010
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Application brief Understanding Schmitt Triggers (Rev. A) PDF | HTML 22 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos