SN74LV244A-Q1

ACTIVE

Automotive eight-channel 2-V to 5.5-V buffers with tri-state outputs

alarmNotifications Order now

SN74LV244A-Q1

ACTIVE

Product details

Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 16 Supply current (max) (µA) 20 IOH (max) (mA) -16 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 8 IOL (max) (mA) 16 Supply current (max) (µA) 20 IOH (max) (mA) -16 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RKS) 20 11.25 mm² 4.5 x 2.5 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1:
      • 40°C to + 125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Available in Section 8.3.4 QFN (WRKS) package
  • 2 V to 5.5 V VCC operation
  • Maximum tpd of 6.5 ns at 5 V
  • Supports mixed-mode voltage operation on all ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1:
      • 40°C to + 125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Available in Section 8.3.4 QFN (WRKS) package
  • 2 V to 5.5 V VCC operation
  • Maximum tpd of 6.5 ns at 5 V
  • Supports mixed-mode voltage operation on all ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV244A-Q1 octal buffers and line drivers are designed for 2 V to 5.5 V VCC operation.

The device is configured into two banks of four drivers, each controlled by its own output enable pin. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

The SN74LV244A-Q1 octal buffers and line drivers are designed for 2 V to 5.5 V VCC operation.

The device is configured into two banks of four drivers, each controlled by its own output enable pin. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV244A-Q1 Automotive Octal Buffers and Drivers With 3-State Outputs datasheet (Rev. B) PDF | HTML 26 Jan 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV244A-Q1 IBIS Model

SCLM351.ZIP (45 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RKS) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos