SN74LV4053A-Q1

ACTIVE

Product details

Configuration 2:1 SPDT Number of channels 3 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 23 CON (typ) (pF) 5.6 ON-state leakage current (max) (µA) 2 Bandwidth (MHz) 50 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 25 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 3 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 23 CON (typ) (pF) 5.6 ON-state leakage current (max) (µA) 2 Bandwidth (MHz) 50 Operating temperature range (°C) -40 to 125 Input/output continuous current (max) (mA) 25 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOIC (D) 16 59.4 mm² 9.9 x 6 SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Qualified for automotive applications
  • ESD protection exceeds 2000V per MIL-STD-883, method 3015; exceeds 200V using machine model (C = 200pF, R = 0)
  • 1.65V to 5.5V VCC operation
  • Supports mixed-mode voltage operation on all ports
  • High on-off output-voltage ratio
  • Low crosstalk between switches
  • Individual switch controls
  • Extremely low input current
  • Qualified for automotive applications
  • ESD protection exceeds 2000V per MIL-STD-883, method 3015; exceeds 200V using machine model (C = 200pF, R = 0)
  • 1.65V to 5.5V VCC operation
  • Supports mixed-mode voltage operation on all ports
  • High on-off output-voltage ratio
  • Low crosstalk between switches
  • Individual switch controls
  • Extremely low input current

This triple 2-channel CMOS analog multiplexer/demultiplexer is designed for 1.65V to 5.5V VCC operation.

The SN74LV4053A-Q1 handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

This triple 2-channel CMOS analog multiplexer/demultiplexer is designed for 1.65V to 5.5V VCC operation.

The SN74LV4053A-Q1 handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet SN74LV4053A-Q1 Automotive Triple 2-Channel Analog Multiplexer or Demulitplexer datasheet (Rev. F) PDF | HTML 03 Oct 2024
Functional safety information SN74LV405xA-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 05 Aug 2024
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
More literature Automotive Logic Devices Brochure 27 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Reference designs

TIDA-01040 — Battery Tester Reference Design for High Current Applications

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus) (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01041 — Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation

This reference design provides a multi-phase solution for a wide range of current battery test applications. Leveraging the dual phase buck/boost controller LM5170's daisy chain configuration gives the design the ability to achieve 100A charging/discharging rates. Utilizing high accuracy constant (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications

This reference design provides a modular battery test solution allowing users to have the flexibility to test batteries at different current levels with one design. This design leverages the TIDA-01041 reference design by providing two 100-A battery testers that can work independently or be (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
SOT-23-THN (DYY) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos