Product details

Technology family LVC Supply voltage (min) (V) 2 Supply voltage (max) (V) 3.6 Number of channels 6 IOL (max) (mA) 24 IOH (max) (mA) -24 Supply current (max) (µA) 10 Input type Schmitt-Trigger Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Supply voltage (min) (V) 2 Supply voltage (max) (V) 3.6 Number of channels 6 IOL (max) (mA) 24 IOH (max) (mA) -24 Supply current (max) (µA) 10 Input type Schmitt-Trigger Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 TVSOP (DGV) 14 23.04 mm² 3.6 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 2000-V human-body model (A114-A)
    • 200-V machine model (A115-A)
    • 1000-V charged-device model (C101)
  • Operate from 1.65 V to 3.6 V VCC
  • Specified from –40°C to +85°C, –40°C to 125°C, and –55°C to 125°C
  • Inputs accept voltages to 5.5 V
  • Max tpd of 6.4 ns at 3.3 V
  • Typical VOLP (output ground bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot) >2 V at VCC = 3.3 V, TA = 25°C
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 2000-V human-body model (A114-A)
    • 200-V machine model (A115-A)
    • 1000-V charged-device model (C101)
  • Operate from 1.65 V to 3.6 V VCC
  • Specified from –40°C to +85°C, –40°C to 125°C, and –55°C to 125°C
  • Inputs accept voltages to 5.5 V
  • Max tpd of 6.4 ns at 3.3 V
  • Typical VOLP (output ground bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot) >2 V at VCC = 3.3 V, TA = 25°C
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

The SN54LVC14A hex Schmitt-trigger inverter is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC14A hex Schmitt-trigger inverter is designed for 1.65-V to 3.6-V VCC operation.

The devices contain six independent inverters and perform the Boolean function Y = A.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V or 5-V system environment.

The SN54LVC14A hex Schmitt-trigger inverter is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC14A hex Schmitt-trigger inverter is designed for 1.65-V to 3.6-V VCC operation.

The devices contain six independent inverters and perform the Boolean function Y = A.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V or 5-V system environment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AUC14 ACTIVE 6-ch, 0.8-V to 2.7-V high speed inverters with Schmitt-Trigger inputs Smaller voltage range (0.8V to 2.7V), shorter average propagation delay (1.7ns)
Same functionality with different pin-out to the compared device
SN74LVC14A-Q1 ACTIVE Automotive 6-ch, 2-V to 3.6-V inverters with Schmitt-Trigger inputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 28
Type Title Date
* Data sheet SNx4LVC14A Hex Schmitt-Trigger Inverters datasheet (Rev. AC) PDF | HTML 20 Apr 2022
Application brief Optimizing Board Space for Discrete LOGIC Designs Using Smallest Package Solutio (Rev. A) PDF | HTML 29 Sep 2022
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Use of the CMOS Unbuffered Inverter in Oscillator Circuits 06 Nov 2003
User guide LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 18 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 27 Mar 2002
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note LVC Characterization Information 01 Dec 1996
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Design guide Low-Voltage Logic (LVC) Designer's Guide 01 Sep 1996
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LVC14A Behavioral SPICE Model

SCAM109.ZIP (7 KB) - PSpice Model
Simulation model

SN74LVC14A IBIS Model (Rev. D)

SCEM018D.ZIP (46 KB) - IBIS Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos