SN75LVCP412

ACTIVE

2-channel SATA 3-Gbps repeater

alarmNotifications Order now

Product details

Type Redriver Protocols SAS1, SATA1 Applications SATA Gen 2.6, eSATA Number of channels 2 Speed (max) (Gbpp) 3 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver Protocols SAS1, SATA1 Applications SATA Gen 2.6, eSATA Number of channels 2 Speed (max) (Gbpp) 3 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 85
WQFN (RTJ) 20 16 mm² 4 x 4
  • Data Rates up to 3.0 Gbps
  • SATA Gen 2.6, eSATA Compliant
  • SATA Hot-Plug Capable
  • Supports Common-Mode Biasing for OOB Signaling with Fast Turn-On
  • Channel Selectable Pre-Emphasis
  • Fixed Receiver Equalization
  • Integrated Termination
  • Low Power
    • <200 mW Typ
    • <5 mW (in sleep mode)
  • Excellent Jitter and Loss Compensation Capability to Over 20 Inch FR4 Trace
  • 20-Pin 4 × 4 QFN Package
  • APPLICATIONS
    • Notebooks, Desktops, Docking Stations, Servers, Workstations

  • Data Rates up to 3.0 Gbps
  • SATA Gen 2.6, eSATA Compliant
  • SATA Hot-Plug Capable
  • Supports Common-Mode Biasing for OOB Signaling with Fast Turn-On
  • Channel Selectable Pre-Emphasis
  • Fixed Receiver Equalization
  • Integrated Termination
  • Low Power
    • <200 mW Typ
    • <5 mW (in sleep mode)
  • Excellent Jitter and Loss Compensation Capability to Over 20 Inch FR4 Trace
  • 20-Pin 4 × 4 QFN Package
  • APPLICATIONS
    • Notebooks, Desktops, Docking Stations, Servers, Workstations

The SN75LVCP412 is a dual channel, single lane SATA redriver and signal conditioner supporting data rates up to 3.0 Gbps. The device complies with SATA specification revision 2.6 and eSATA requirements.

The SN75LVCP412 operates from a single 3.3-V supply and has 100-Ω line termination with self-biasing feature making the device suitable for AC coupling. The inputs incorporate an OOB detector, which automatically squelches the output while maintaining a stable output common-mode voltage compliant to SATA link. The device is also designed to handle SSC transmission per the SATA specification.

The SN75LVCP412 handles interconnect losses at both its input and output. The built-in transmitter pre-emphasis feature is capable of applying 0 dB or 2.5 dB of relative amplification at higher frequencies to counter the expected interconnect loss. On the receive side the device applies a fixed equalization of 7 dB to boost input frequencies near 1.5 GHz. Collectively, the input equalization and output pre-emphasis features of the device work to fully restore SATA signal integrity over extended cable and backplane pathways.

The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.

(1) Requires use of AC coupling capacitors at differential inputs and outputs.

The SN75LVCP412 is a dual channel, single lane SATA redriver and signal conditioner supporting data rates up to 3.0 Gbps. The device complies with SATA specification revision 2.6 and eSATA requirements.

The SN75LVCP412 operates from a single 3.3-V supply and has 100-Ω line termination with self-biasing feature making the device suitable for AC coupling. The inputs incorporate an OOB detector, which automatically squelches the output while maintaining a stable output common-mode voltage compliant to SATA link. The device is also designed to handle SSC transmission per the SATA specification.

The SN75LVCP412 handles interconnect losses at both its input and output. The built-in transmitter pre-emphasis feature is capable of applying 0 dB or 2.5 dB of relative amplification at higher frequencies to counter the expected interconnect loss. On the receive side the device applies a fixed equalization of 7 dB to boost input frequencies near 1.5 GHz. Collectively, the input equalization and output pre-emphasis features of the device work to fully restore SATA signal integrity over extended cable and backplane pathways.

The device is hot-plug capable(1) preventing device damage under device hot-insertion such as async signal plug/removal, unpowered plug/removal, powered plug/removal, or surprise plug/removal.

(1) Requires use of AC coupling capacitors at differential inputs and outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN75LVCP412CD ACTIVE 2-channel SATA 3-Gbps redriver with cable detect Includes fully integrated cable detect feature.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Two Channel SATA 3-Gbps Redriver* datasheet 25 Nov 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN75LVCP412 HSpice Model

SLLJ003.ZIP (267 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos