SN75LVDS32

ACTIVE

Quad high-speed differential receivers

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 155 Input signal LVDS Output signal LVTTL Rating Catalog Operating temperature range (°C) 0 to 70
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 155 Input signal LVDS Output signal LVTTL Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-644 Standard
  • Operates With a Single 3.3-V Supply
  • Designed for Signaling Rate of up to 155 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Low-Voltage TTL (LVTTL) Logic Output Levels
  • Open-Circuit Fail Safe
  • Characterized For Operation From 0&dg;C to 70°C

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-644 Standard
  • Operates With a Single 3.3-V Supply
  • Designed for Signaling Rate of up to 155 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Low-Voltage TTL (LVTTL) Logic Output Levels
  • Open-Circuit Fail Safe
  • Characterized For Operation From 0&dg;C to 70°C

The SN75LVDS32 and SN75LVDS9637 are differential line receivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four differential receivers provides a valid logical output state with a ±100 mV allow operation with a differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 . The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN75LVDS32 and SN75LVDS9637 are characterized for operation from 0°C to 70°C.

The SN75LVDS32 and SN75LVDS9637 are differential line receivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the four differential receivers provides a valid logical output state with a ±100 mV allow operation with a differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 . The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling to the environment.

The SN75LVDS32 and SN75LVDS9637 are characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet High-Speed Differential Line Receivers datasheet (Rev. B) 22 Jun 2001
Application brief LVDS to Improve EMC in Motor Drives 27 Sep 2018
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65LVDS31-32BEVM — SN65LVDS31-32B a low voltage differential signaling evaluation module for LVDS31 and LVDS32B

TI offers a series of low-voltage differential signaling (LVDS) evaluation modules (EVMs) designed for analysis of the electrical characteristics of LVDS drivers and receivers. Four unique EVMs are available to evaluate the different classes of LVDS devices offered by TI.

Combination Table

As seen (...)

User guide: PDF
Not available on TI.com
Evaluation board

SN65LVDS31-32EVM — SN65LVDS31-32EVM evaluation module for SNx5LVDS31 & SNx5LVDS32

The SN65LVDS31-32EVM evaluation moduel (EVM) includes the SV65LVDS31 quad driver and the SN65LVDS32 quad receiver. The SN65LVDS31 device is a TIA/EIA-644 standard-compliant LVDS driver. The SN65LVDS32 device is a TIA/EIA-644 standard-compliant receiver that has a passive open-circuit failsafe (...)

User guide: PDF
Not available on TI.com
Simulation model

SN65LVDS32 IBIS Model (Rev. A)

SLLC011A.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos