A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAS2572 ACTIVE 6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost Improved distortion and noise

Product details

Audio input type Digital Input Architecture Class-D Boosted, Smart Amp Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 16 Power stage supply (min) (V) 2.7 Load (min) (Ω) 6.4 Output power (W) 7 SNR (dB) 110 THD + N at 1 kHz (%) 0.01 Iq (typ) (mA) 11.6 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 108 Operating temperature range (°C) -40 to 85
Audio input type Digital Input Architecture Class-D Boosted, Smart Amp Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 16 Power stage supply (min) (V) 2.7 Load (min) (Ω) 6.4 Output power (W) 7 SNR (dB) 110 THD + N at 1 kHz (%) 0.01 Iq (typ) (mA) 11.6 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 PSRR (dB) 108 Operating temperature range (°C) -40 to 85
DSBGA (YBG) 36 5.76 mm² 2.4 x 2.4
  • Key Features
    • 256 Level, 13-V Class-H Boost
    • Speaker Current and Voltage Sense
    • Inter Chip Alignment (ICLA) of gain across devices.
  • Output Power
    • 7-W 0.1% THD+N (8 Ω at 3.8 V)
  • Power Consumption (1% THD+N, 4.2 V into 8 Ω)
    • 83.5% efficiency at 1 W
    • <1uA HW shutdown VBAT Current
  • Power Supplies
    • VBAT: 2.7 V to 5.5 V
    • VDD: 1.65 V to 1.95 V
    • Digital (1.5 V) is internally generated from VDD.
    • IO and Analog supplies are internally shorted to VDD.
  • Protections
    • Battery: Advanced Brown Out
    • Clipping: VBAT Tracking Peak Voltage Limiter
    • Transducer: DC Detection and Prevention
    • Device: Thermal and Over Current Protection
  • Interfaces and Control
    • I2S/TDM: 8 Channels of 32 bit each up to 96 KSPS
    • I2C: 4 selectable addresses
    • 16 KSPS to 192 KSPS Sample Rates
    • MCLK Free operation
  • Performance
    • Speaker/Receiver Mode with Dynamic Noise Control of Idle Channel Noise (ICN)
    • Receiver Mode: 10 µVrms ICN
    • Speaker Mode: 15 µVrms ICN
    • Spread Spectrum Low EMI Mode
    • 110 dB SNR at 1% THD+N(8Ω)
  • Key Features
    • 256 Level, 13-V Class-H Boost
    • Speaker Current and Voltage Sense
    • Inter Chip Alignment (ICLA) of gain across devices.
  • Output Power
    • 7-W 0.1% THD+N (8 Ω at 3.8 V)
  • Power Consumption (1% THD+N, 4.2 V into 8 Ω)
    • 83.5% efficiency at 1 W
    • <1uA HW shutdown VBAT Current
  • Power Supplies
    • VBAT: 2.7 V to 5.5 V
    • VDD: 1.65 V to 1.95 V
    • Digital (1.5 V) is internally generated from VDD.
    • IO and Analog supplies are internally shorted to VDD.
  • Protections
    • Battery: Advanced Brown Out
    • Clipping: VBAT Tracking Peak Voltage Limiter
    • Transducer: DC Detection and Prevention
    • Device: Thermal and Over Current Protection
  • Interfaces and Control
    • I2S/TDM: 8 Channels of 32 bit each up to 96 KSPS
    • I2C: 4 selectable addresses
    • 16 KSPS to 192 KSPS Sample Rates
    • MCLK Free operation
  • Performance
    • Speaker/Receiver Mode with Dynamic Noise Control of Idle Channel Noise (ICN)
    • Receiver Mode: 10 µVrms ICN
    • Speaker Mode: 15 µVrms ICN
    • Spread Spectrum Low EMI Mode
    • 110 dB SNR at 1% THD+N(8Ω)

The TAS2564 is a digital input, Class-D audio amplifier with a 256 level, 13 V Class-H boost. The robust 13 V Class-H boost provides the power needed for peak output while the algorithmically-controlled 256 level boost reduces the average power consumption. The boost is easily configured with PurePath Console GUI.

The Class-D amplifier is capable of delivering 7 W of peak power into an 8 Ω. TAS2564 is 83.5% efficient at 1 W output level. Integrated speaker voltage and current sense provides real time monitoring to keep speakers in the safe operation area.

Battery tracking peak voltage limiter with brown-out prevention optimizes amplifier headroom over the entire battery discharge. Up to four devices can share a common bus via I2S/TDM + I 2C interfaces.

The TAS2564 is a digital input, Class-D audio amplifier with a 256 level, 13 V Class-H boost. The robust 13 V Class-H boost provides the power needed for peak output while the algorithmically-controlled 256 level boost reduces the average power consumption. The boost is easily configured with PurePath Console GUI.

The Class-D amplifier is capable of delivering 7 W of peak power into an 8 Ω. TAS2564 is 83.5% efficient at 1 W output level. Integrated speaker voltage and current sense provides real time monitoring to keep speakers in the safe operation area.

Battery tracking peak voltage limiter with brown-out prevention optimizes amplifier headroom over the entire battery discharge. Up to four devices can share a common bus via I2S/TDM + I 2C interfaces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet TAS2564 7-W Class-D Smart Amp With Integrated 13-V Class-H boost &I/V Sense for Speaker Protection datasheet (Rev. A) PDF | HTML 12 Dec 2019
Technical article How smart amps are bringing high-fidelity audio into the smart home PDF | HTML 03 May 2021
Application note Current and Voltage Sensing Accuracy and Linearity PDF | HTML 21 Jul 2020
Application note Limitations of Capacitor only EMI Filters on Class-D Amplifiers PDF | HTML 21 Jul 2020
Application note Requesting Access to Audio Software 18 Jun 2020
Application note TAS2564 Schematic and Layout Guidelines 15 Jun 2020
Technical article How a look-ahead boost conquers battery-life challenges in speakers PDF | HTML 20 Feb 2020
Application note TAS2562, TAS2563 Thermal Foldback Feature on SmartAmps PDF | HTML 29 Jan 2020
User guide SmartAmp Learning Board 2 User's Guide (Rev. A) 13 Sep 2019
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
User guide TAS2564YBGEVM-DC User's Guide 01 Jul 2019
Application note Passive Component Selection Guide for Class-D Audio Amplifier 27 Jun 2019
Application note Battery Voltage Tracking Limiter and Brown-Out Protection PDF | HTML 26 Jun 2019
Application note PCB Layout Guidelines for TAS2xxx Series Class-D Boosted Audio Amplifier 06 Jun 2019
Application note Benefits of Class-G and Class-H Boost in Audio Amplifiers 30 Apr 2019
Application note PLL and Clocking Configuration for Audio Devices PDF | HTML 26 Mar 2019
Application note How the SmartAmp Speaker Protection Algorithm Compensates the Effects of Series 08 Aug 2018
Application note SmartPA Speaker Protection Algorithm 06 Aug 2018
Technical article Smart speakers don’t have to sound as small as they are PDF | HTML 04 Jun 2018
Technical article Don’t limit your audio: how to achieve loud sound from a small speaker PDF | HTML 18 Dec 2017
Application note Smart Amp Tuning Guide 05 Sep 2017
Application note Smart Amp Quick Start Guide 03 Aug 2017
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PP-SALB2-EVM — PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)

This board supports: TAS2555YZEVMTAS2557EVM and TAS2559EVM.

The Smart Amplifier Speaker Characterization Board, when used in conjunction with a supported TI Smart Amplifier and PurePath Console software, provides users the ability to measure speaker excursion, temperature and other parameters for (...)

User guide: PDF
Not available on TI.com
Evaluation board

PPC3-EVM-MB — PPC3-EVM-MB Motherboard for smart amp daughter card evaluation modules

As a motherboard for smart amp solutions, this EVM allows for a modular approach to TI's low power audio/haptics portfolio. Enabled with each product's respective daughter card, the designer can evaluate their application and assess a wider range of possible solutions. Can moderate between (...)
User guide: PDF
Not available on TI.com
Evaluation board

TAS2564YBGEVM-DC — TAS2564 7-W smart amp with I/V-sense daughter card evaluation module (Motherboard required)

Designed to be used in junction with the PPC3-EVM-MB. this daughter card evaluation module provides the designer with the tools to integrate our smart amp portfolio into their application. This EVM provides both mono and stereo solutions with the ability to enable/disable IV Sense. Incorporated (...)
User guide: PDF
Not available on TI.com
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.
PurePath Console’s (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos