Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) 4 Rating Automotive Power stage supply (max) (V) 45 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 215 SNR (dB) 111 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 120 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 45 Sampling rate (max) (kHz) 192 PSRR (dB) 75 Operating temperature range (°C) -40 to 125
Audio input type Digital Input Architecture Class-D Speaker channels (max) 4 Rating Automotive Power stage supply (max) (V) 45 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 215 SNR (dB) 111 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 120 Control interface I2C Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 45 Sampling rate (max) (kHz) 192 PSRR (dB) 75 Operating temperature range (°C) -40 to 125
HTQFP (PHD) 64 256 mm² 16 x 16
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5-V to 45-V supply voltage, 50-V load dump
    • Support for 1.8-V and 3.3-V I/O’s
    • I2C control with 8 address options
    • <2-W idle power loss at 14.4 V, <8-uA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel via I2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192 kHz
    • Secondary low latency path, >70% reduced signal delay at 48 kHz
  • Audio outputs
    • 4-channel bridge-tied load (BTL), configurable 2-channel parallel BTL (PBTL)
    • 384-kHz to 2.1-MHz configurable output switching frequency
    • Up to 10-A channel output current
    • 400-VA peak BTL output power
    • 118 W (45 V, 8 Ω, 1% THD, BTL)
    • 215 W (45 V, 4 Ω, 1% THD, BTL)
  • Audio Performance
    • THD+N 0.03% (8 Ω, 1 W, 1 kHz)
    • 111 dB SNR
    • 37 µV (14.4 V), 80 µV (45 V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I2C temperature and supply voltage readout
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5-V to 45-V supply voltage, 50-V load dump
    • Support for 1.8-V and 3.3-V I/O’s
    • I2C control with 8 address options
    • <2-W idle power loss at 14.4 V, <8-uA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel via I2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192 kHz
    • Secondary low latency path, >70% reduced signal delay at 48 kHz
  • Audio outputs
    • 4-channel bridge-tied load (BTL), configurable 2-channel parallel BTL (PBTL)
    • 384-kHz to 2.1-MHz configurable output switching frequency
    • Up to 10-A channel output current
    • 400-VA peak BTL output power
    • 118 W (45 V, 8 Ω, 1% THD, BTL)
    • 215 W (45 V, 4 Ω, 1% THD, BTL)
  • Audio Performance
    • THD+N 0.03% (8 Ω, 1 W, 1 kHz)
    • 111 dB SNR
    • 37 µV (14.4 V), 80 µV (45 V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I2C temperature and supply voltage readout
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum

The TAS6584-Q1 is a four-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 45-V supply voltage. In combination with up to 10-A output current, this device delivers maximum output power and high fidelity audio in high and low impedance loads. The device provides four channels at 118 W (45 V, 8 Ω, 1% THD, BTL) and 215 W (45 V, 4 Ω, 1% THD, BTL).

The TAS6584-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through output current sense which is available for each channel and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio using real-time load diagnostics which operate independent from host and audio input.

To optimize system efficiency, the integrated DSP of the TAS6584-Q1 enables Class-H envelope tracking control, eliminating the need for development of complex tracking software and making local boost voltage control possible without the need for an external microcontroller.

The TAS6584-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48 kHz which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The device is offered in a 64-pin QFP package with the exposed thermal pad up.

The TAS6584-Q1 is a four-channel, digital-input, high-voltage, Class-D audio amplifier that supports up to 45-V supply voltage. In combination with up to 10-A output current, this device delivers maximum output power and high fidelity audio in high and low impedance loads. The device provides four channels at 118 W (45 V, 8 Ω, 1% THD, BTL) and 215 W (45 V, 4 Ω, 1% THD, BTL).

The TAS6584-Q1 integrates DC and AC load diagnostics to determine the status of the connected loads before enabling the output stage. During audio playback, the status can be monitored through output current sense which is available for each channel and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio using real-time load diagnostics which operate independent from host and audio input.

To optimize system efficiency, the integrated DSP of the TAS6584-Q1 enables Class-H envelope tracking control, eliminating the need for development of complex tracking software and making local boost voltage control possible without the need for an external microcontroller.

The TAS6584-Q1 device features an additional low-latency signal path for each channel, providing up to 70% faster signal processing at 48 kHz which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The device is offered in a 64-pin QFP package with the exposed thermal pad up.

Download View video with transcript Video
Request more information

The full data sheet, PurePath™ Console 3, TAS6584-Q1 GUI and other design resources are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TAS6582-Q1 PREVIEW Automotive, 45-V, 10-A digital input two-channel Class-D audio amplifier with current sense TAS6582-Q1 is the 2 channel version of the 4 channel TAS6584-Q1

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TAS6584-Q1 - 45-V​​​, 10-A Digital Input 4-Channel Automotive Class-D Audio Amplifier with Current Sense and Real-time Load Diagnostics datasheet (Rev. A) PDF | HTML 28 Mar 2022
Application brief TAS6584-Q1 in Personal Electronics PDF | HTML 23 Nov 2022
Application brief 實時負載診斷 PDF | HTML 07 Mar 2022
Product overview 車用 D 類音訊放大器 PDF | HTML 07 Mar 2022
Application brief 실시간 부하 진단 PDF | HTML 07 Mar 2022
Product overview 자동차용 클래스 D 오디오 증폭기 PDF | HTML 07 Mar 2022
Product overview Automotive Class-D Audio Amplifiers PDF | HTML 25 Feb 2022
Application brief Real-Time Load Diagnostics PDF | HTML 24 Feb 2022
Technical article Creating an immersive automotive audio experience with higher output power and Cla PDF | HTML 22 Feb 2022
Application note Inductor Selection Guide for 2.1 MHz Class-D Amplifiers (Rev. A) 05 Sep 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS6584Q1EVM — TAS6584-Q1 evaluation module for 45-V, 10-A digital input, four-channel Class-D audio amp

The TAS6584Q1EVM evaluation module (EVM) showcases TAS6584-Q1, a 45-V, 10-A digital input four-channel automotive, Class-D audio amplifier with current sense and real-time load diagnostics. The EVM also features an on-board USB-I²C controller for GUI driven EVM evaluation. The TAS6584-Q1 (...)

Design tool

TIDA-020033-TD-DESIGN TIDA-020033 test documentation

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5123-Q1 2.2MHz wide VIN low IQ synchronous boost controller LM51231-Q1 2.2-MHz wide-VIN, synchronous boost controller with output voltage tracking
Analog current-sense amplifiers
INA302-Q1 AEC-Q100, 36V, bi-directional, 550kHz, 4V/µs, high-precision current sense amp w/ dual comparators
Speaker amps
TAS6584-Q1 Automotive 45-V, 10-A digital input, four-channel Class-D audio amplifier with current sense
Ideal diode/ORing controllers
LM7481-Q1 Automotive ideal diode controller with active rectification driving B2B NFETs
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-020033 — Automotive Class-H audio and tracking power supply reference design

This reference design demonstrates a Class-H audio and tracking power supply audio subsystem. The TAS6584-Q1 audio amplifier tracks the envelope of the digital audio input and adjusts the LM5123-Q1 boost output voltage to meet the power efficiency requirements without the need for an external (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHD) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos