TAS6584Q1EVM

TAS6584-Q1 evaluation module for 45-V, 10-A digital input, four-channel Class-D audio amp

TAS6584Q1EVM

Order now

Overview

The TAS6584Q1EVM evaluation module (EVM) showcases TAS6584-Q1, a 45-V, 10-A digital input four-channel automotive, Class-D audio amplifier with current sense and real-time load diagnostics. The EVM also features an on-board USB-I²C controller for GUI driven EVM evaluation. The TAS6584-Q1 automotive Class-D amplifier helps create an immersive audio experience while supporting real-time speaker diagnostics during audio playback. TAS6584-Q1 delivers 213 W (1% THD+N) per channel into 4 Ω with a 45-V supply. The TAS6584-Q1 device has wide-supply voltage capabilities, from 4.5-V to 45-V and integrates DC and AC standby load diagnostics, as well as real-time load diagnostics. The TAS6584-Q1 device also includes spread spectrum technology to meet CISPR25 Class 5 EMI compliance standards.

Features
  • Four-channel 213-W per channel at 1% THD+N into 4-Ω with a 45-V supply
  • 45-V automotive Class-D audio amplifier with integrated current sense delivers maximum output power and high-fidelity audio
  • Immersive audio experience while supporting real-time speaker diagnostics during audio playback.
  • The integrated DSP of the TAS6584-Q1 enables Class-H envelope tracking, eliminating the need for development of complex tracking software or an external microcontroller
  • The TAS6584-Q1 features low idle current for 45-V Class-D amplifiers (<2 W at 14.4 V) and a very-efficient low-to-high power operation
  • Optical SPDIF, USB and PSIA (external I2S) input options
Speaker amps
TAS6584-Q1 Automotive 45-V, 10-A digital input, four-channel Class-D audio amplifier with current sense
Download View video with transcript Video
Important note
EVMs, PurePathâ„¢ Console 3, TAS6584-Q1 GUI and other design resources are available. Request now

Order & start development

Evaluation board

TAS6584Q1EVM

TAS6584-Q1 evaluation module for 45-V, 10-A digital input, four-channel Class-D audio amp

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos