TAS2552
4-W, digital/analog input smart amp with I/V sense for speaker protection & integ. 8.5-V boost
TAS2552
- Analog or Digital Input Mono Boosted Class-D
Amplifier - 4.0 W into 8 Ω Load from 4.2 V Supply (1%
THD+N) - Efficiency of 85% at Rated Power
- I2S, Left-Justified, Right-Justified, DSP, PDM, and
TDM Input and Output Interface - Input Sample Rates from 8 kHz to 192 kHz
- High Efficiency Class-G Boost Converter
- Automatically Adjusts Class-D Supply
- Built-In Speaker Sense
- Measures Speaker Current and Voltage
- Measures VBAT and VBOOST Voltages
- Built-In Automatic Gain Control (AGC)
- Limits Battery Current Consumption
- Adjustable Class-D Switching Edge-Rate Control
- Power Supplies
- Boost Input: 3.0 V to 5.5 V
- Analog: 1.65 V to 1.95 V
- Digital I/O: 1.5 V to 3.6 V
- Thermal and Short-Circuit Protection
- I2C Interface for Register Control
- Stereo Configuration Using Two TAS2552s
- I2C Address Select Terminal (ADDR)
- 2.855 mm × 2.575 mm, 0.4 mm Pitch 30-Ball
WCSP
The TAS2552 is a high efficiency Class-D audio power amplifier with advanced battery current management and an integrated Class-G boost converter. The device constantly measures the current and voltage across the load and provides a digital stream of this information.
The Class-G boost converter generates the Class-D amplifier supply rail. During low Class-D output power, the boost improves efficiency by deactivating and connecting VBAT directly to the Class-D amplifier supply. When high power audio is required, the boost quickly activates to provide significantly louder audio than a stand-alone amplifier connected directly to the battery.
The AGC automatically adjusts Class-D gain to reduce battery current at end-of-charge voltages, preventing output clipping, distortion and early system shutdown. The fixed gain is adjustable via I2C. The gain range is 7 dB to +24 dB in 1 dB steps.
In addition to a differential mono analog input, the TAS2552 has built-in a 16-bit D/A converter used with a digital input. Moving the D/A converter from the digital host processor into the integrated amplifier process provides better dynamic performance at lower system cost. Additionally, since the PCB routing is digital rather than analog, sensitivity to external perturbations such as GSM frame-rate noise is decreased at the system level.
Request more information
PurePath™ Console 3, TAS5782M GUI and other design resources are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TAS2552 4.0-W Class-D Mono Audio Amplifier with Class-G Boost and Speaker Sense datasheet (Rev. B) | PDF | HTML | 30 Apr 2015 |
Technical article | How smart amps are bringing high-fidelity audio into the smart home | PDF | HTML | 03 May 2021 | |
Application note | Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) | 26 Aug 2019 | ||
Application note | AN-1849 An Audio Amplifier Power Supply Design (Rev. C) | 27 Jun 2019 | ||
Application note | PLL and Clocking Configuration for Audio Devices | PDF | HTML | 26 Mar 2019 | |
EVM User's guide | TAS2552 EVM User's Guide (Rev. A) | 31 Jul 2015 | ||
Application note | Inductor Selection for the TAS2552 Boosted Class-D Amplifier (Rev. A) | 14 May 2014 | ||
Application note | AN-1737 Managing EMI in Class D Audio Applications (Rev. A) | 01 May 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAS2552EVM — TAS2552 4W Class D Audio Power Amplifier Evaluation Module
The TAS2552EVM is a USB audio amplifier with an IV feedback, Boosted Class-D mono amplifier. Together with the TAS2552 control software and a customer supplied speaker and power supply, it allows easy evaluation of the TAS2552 audio amplifier. The TAS2552 control software is compatible with Windows (...)
PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development
PurePath Console’s (...)
TAS2552SW-LINUX — Linux Driver for TAS2552
Linux Mainline Status
Available in (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 30 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.