TPA6304Q1EVM

2.1-MHz analog input 4-channel automotive Class-D audio amplifier evaluation module

TPA6304Q1EVM

Order now

Overview

The TPA6304-Q1 evaluation module showcases the industry's smallest 2.1-MHz 4-channel Analog Input Class-D Audio solution for Automotive Infotainment applications. TPA6304-Q1’s 2.1-MHz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. The device provides four channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4-V power supply. TPA6304-Q1’s wide supply voltage capabilities, from 4.5-V to 18-V, makes it ideal for head unit and external amplifier systems while delivering top-of-the-line performance during start-stop low voltage transient events. TPA6304-Q1 integrates I2C diagnostics and protection to match and surpass the highest standards for automotive quality and reliability. TPA6304-Q1 EVM features: USB and Analog Input options and On-board USB-I2C controller for GUI driven EVM evaluation.

Features
  • 2.1-Mhz switching frequency
  • 4-channel Analog input Class-D automotive audio amplifier
  • 27-W/Ch at 10% THD+N into 4-Ω with a 14.4-V supply
  • 45-W/Ch at 10% THD+N into 2-Ω with a 14.4-V supply
  • I2C diagnostics and protection
AC/DC & DC/DC converters (integrated FET)
TPS62085 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package

 

Clock generators
CDCE913 Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

 

Linear & low-dropout (LDO) regulators
LM1086 1.5-A, 29-V, linear voltage regulator

 

Speaker amps
TPA6304-Q1 45-W, 2.1-MHz analog input 4-channel automotive Class-D Burr-Brown™ audio amplifier

 

Supervisor & reset ICs
TPS3897 Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output
Download View video with transcript Video

Order & start development

Evaluation board

TPA6304Q1EVM — 2.1-MHz analog input 4-channel automotive Class-D audio amplifier evaluation module

Buy from a distributor
Support software

TPA6304-SW — TPA6304 GUI and software for PurePath™ Console 3

Supported products & hardware
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* EVM User's guide TPA6304-Q1 Evaluation Module (Rev. A) PDF | HTML 14 Oct 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos