A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAS5825M ACTIVE 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch TAS5825M is our 38-W stereo, 65-W mono Class-D digital input smart audio amplifier, with improved SNR, improved quiescent current, and Smart Amp capabilities.

Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 40 SNR (dB) 104 THD + N at 1 kHz (%) 0.006 Iq (typ) (mA) 56 Control interface Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 192 Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26.4 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 40 SNR (dB) 104 THD + N at 1 kHz (%) 0.006 Iq (typ) (mA) 56 Control interface Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26.4 Sampling rate (max) (kHz) 192 Operating temperature range (°C) -25 to 85
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Flexible Audio I/O Configuration
    • Supports I2S, TDM, LJ, RJ Digital Input
    • 8 kHz to 192 kHz Sample Rate Support
    • Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
    • BD Amplifier Modulation
    • Supports 3-Wire Digital Audio Interface (No MCLK required)
  • High-Performance Closed-Loop Architecture (PVDD = 12V, RSPK = 8 Ω, SPK_GAIN = 20 dBV)
    • Idle Channel Noise = 56 µVrms (A-Wtd)
    • THD+N = 0.006 % (at 1 W, 1 kHz)
    • SNR = 104 A-Wtd (Ref. to THD+N = 1%)
  • PurePath HybridFlow Processing Architecture
    • Several Configurable MiniDSP Programs (called HybridFlows)
    • Download Time <100 ms (typ)
    • Advanced Audio Processing Algorithms
  • Communication Features
    • Software Mode Control via I2C Port
    • Two Address Select Pins – Up to 4 Devices
  • Robustness and Reliability Features
    • Clock Error, DC, and Short-Circuit Protection
    • Over Temperature and Overcurrent Protection
  • Flexible Audio I/O Configuration
    • Supports I2S, TDM, LJ, RJ Digital Input
    • 8 kHz to 192 kHz Sample Rate Support
    • Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
    • BD Amplifier Modulation
    • Supports 3-Wire Digital Audio Interface (No MCLK required)
  • High-Performance Closed-Loop Architecture (PVDD = 12V, RSPK = 8 Ω, SPK_GAIN = 20 dBV)
    • Idle Channel Noise = 56 µVrms (A-Wtd)
    • THD+N = 0.006 % (at 1 W, 1 kHz)
    • SNR = 104 A-Wtd (Ref. to THD+N = 1%)
  • PurePath HybridFlow Processing Architecture
    • Several Configurable MiniDSP Programs (called HybridFlows)
    • Download Time <100 ms (typ)
    • Advanced Audio Processing Algorithms
  • Communication Features
    • Software Mode Control via I2C Port
    • Two Address Select Pins – Up to 4 Devices
  • Robustness and Reliability Features
    • Clock Error, DC, and Short-Circuit Protection
    • Over Temperature and Overcurrent Protection

The TAS5756M device is a high-performance, stereo closed-loopamplifier with integrated audio processor with architecture. To convertfrom digital to analog, the device uses a high performance DAC withBurr-Brown mixed signal heritage.It requires only two power supplies; one DVDD for low-voltage circuitry and one PVDD forhigh-voltage circuitry. It is controlled by a software control port using standardI2C communication. In the family, theTAS5756M uses traditional BD modulation, ensuring low distortion characteristics. The TAS5754M uses1SPW modulation to reduce output ripple current, the expense of slightly higher distortion.

The unique HybridFlow architecture allows the system designer tochoose from several configurable DSP programs that are specifically designed for use in popularaudio end equipment such as bluetooth (BT) speakers, sound bars, docking stations, and subwoofers.This architecture combines the flexibility of a fully programmable device with the fast downloadtime and ease of use of a fixed-function ROM device.

An optimal mix of thermal performance and device cost is provided in the90 mΩ rDS(on) of the output MOSFETs. Additionally, athermally enhanced 48-Pin HTSSOP provides excellent operation in the elevated ambienttemperatures found in modern consumer electronic devices.

For all available packages, see the orderable addendum at the end of the datasheet. Please refer to SLAU577 for information regarding Audio Processing options available via the HybridFlow library.Tested on TAS5756MDCAEVM.

The TAS5756M device is a high-performance, stereo closed-loopamplifier with integrated audio processor with architecture. To convertfrom digital to analog, the device uses a high performance DAC withBurr-Brown mixed signal heritage.It requires only two power supplies; one DVDD for low-voltage circuitry and one PVDD forhigh-voltage circuitry. It is controlled by a software control port using standardI2C communication. In the family, theTAS5756M uses traditional BD modulation, ensuring low distortion characteristics. The TAS5754M uses1SPW modulation to reduce output ripple current, the expense of slightly higher distortion.

The unique HybridFlow architecture allows the system designer tochoose from several configurable DSP programs that are specifically designed for use in popularaudio end equipment such as bluetooth (BT) speakers, sound bars, docking stations, and subwoofers.This architecture combines the flexibility of a fully programmable device with the fast downloadtime and ease of use of a fixed-function ROM device.

An optimal mix of thermal performance and device cost is provided in the90 mΩ rDS(on) of the output MOSFETs. Additionally, athermally enhanced 48-Pin HTSSOP provides excellent operation in the elevated ambienttemperatures found in modern consumer electronic devices.

For all available packages, see the orderable addendum at the end of the datasheet. Please refer to SLAU577 for information regarding Audio Processing options available via the HybridFlow library.Tested on TAS5756MDCAEVM.

Download View video with transcript Video

Request more information

PurePath™ Console 2, TAS5756M GUI and other design resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TAS5756M Digital Input, Closed-Loop Class-D Amplifier With Processing datasheet (Rev. B) PDF | HTML 06 Aug 2015
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
User guide Using the TAS5754/6M and PCM5242 HybridFlow Processor (Rev. A) 19 Jun 2015
EVM User's guide TAS5754M and TAS5756M EVM User's Guide 05 Jun 2014
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS5756MDCAEVM — TAS5756M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module

The TAS5756MDCAEVM allows evaluation of the TAS5756M digital I2S input, closed-loop amplifier with onboard audio processor that incorporates TI’s unique HybridFlow architecture. It is populated with two TAS5756MDCA devices, one configured for two channel (stereo) operation and one configured (...)

User guide: PDF
Buy from a distributor
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Products
Audio CODECs
TAC5111 Low-power mono audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC TAC5111-Q1 Automotive low-power mono audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC TAC5112 Low-power stereo audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC TAC5112-Q1 Automotive low-power stereo audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC TAC5211 High-performance mono audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC TAC5212 High-performance stereo audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC TAC5212-Q1 Automotive high-performance stereo audio codec with 119dB dynamic range ADC 120dB dynamic range DAC TAC5311-Q1 Automotive mono audio codec with 104dB ADC, 114dB DAC, high-voltage input, mic bias & diagnostics TAC5312-Q1 Automotive stereo audio codec with 104dB ADC 114dB DAC, high-voltage input, mic bias & diagnostics TAC5411-Q1 Automotive mono audio codec with 114dB ADC, 120dB DAC, high-voltage input, mic bias & diagnostics TAC5412-Q1 Automotive stereo audio codec with 114dB ADC 120dB DAC, high-voltage input, mic bias & diagnostics TLV320AIC3268 TLV320AIC3268 Ultra Low Power Stereo Audio Codec
Audio DACs
PCM1690 113dB SNR 8-Channel Audio DAC with Differential Outputs PCM5242 4.2-VRMS DirectPath™, 32-bit, 384-kHz, 114-dB Audio Stereo DAC TAD5112 Low-power stereo audio DAC with 110dB dynamic range, and headphone and line driver TAD5112-Q1 Automotive low-power stereo audio DAC with 110dB dynamic range and headphone & line driver TAD5212 High-performance stereo audio DAC with 120dB dynamic range, and headphone and line driver TAD5212-Q1 Automotive high-performance stereo audio DAC with 120dB dynamic range and headphone & line driver
Audio ADCs
PCM1841-Q1 Automotive, quad-channel 32-bit 192-kHz audio analog-to-digital converter (ADC) PCM3120-Q1 Automotive, stereo, 106-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM3140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR PCM5120-Q1 Automotive, stereo, 120-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM5140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR PCM6020-Q1 Automotive 2-channel audio ADC with integrated microphone bias, boost and input diagnostics PCM6120-Q1 Automotive, stereo, 123-dB SNR, 768-kHz, low-power software-controlled audio ADC PCM6140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR PCM6260-Q1 Automotive 6-ch audio ADC with integrated programmable mic bias, boost and input diagnostics PCM6340-Q1 Automotive 4-ch audio ADC with integrated microphone bias and input diagnostics PCMD3140 Four-channel PDM-input to TDM- or I²S-output converter PCMD3140-Q1 Automotive, 127-dB SNR, 768-kHz, four-channel, PDM-input to TDM- or I²S-output converter PCMD3180 Eight-channel pulse-density-modulation input to TDM or I²S output converter PCMD3180-Q1 Automotive, eight-channel pulse-density-modulation input to TDM or I²S output converter TAA3020 Stereo-channel 768kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 104dB SNR TAA3040 Quad-channel 768kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 104dB SNR TAA5212 High-performance stereo audio ADC with 119dB dynamic range and configurable digital filters TAA5412-Q1 Automotive stereo audio ADC with 114dB dynamic range, high-voltage input, mic bias & diagnostics TLV320ADC3120 Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR TLV320ADC3140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR TLV320ADC5120 Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR TLV320ADC5140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR TLV320ADC6120 Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 123-dB SNR TLV320ADC6140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR
Headphone amps
TPA6166A2 43-mW, stereo, analog input headphone amplifier with accessory detection
Speaker amps
TAS2110 6.1W mono digital input Class-D speaker amp with integrated 11V Class-H boost TAS2552 4-W, digital/analog input smart amp with I/V sense for speaker protection & integ. 8.5-V boost TAS2555 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2557 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2559 5.7-W, digital input smart amp with integrated speaker protection with stereo processing TAS2560 5.6-W digital input smart amp with I/V sense for speaker protection & integrated 8.5-V Class-H boost TAS2562 6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost TAS2563 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost TAS2564 7-W, digital input smart amp with I/V sense for speaker protection & integrated 13-V Class-H boost TAS2572 6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost TAS2764 13-W, digital input, 2.3-V to 16-V smart amp I/V sense for speaker protection and multi-level supply TAS2770 20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection TAS2780 25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection TAS2781 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier TAS5729MD 12-W stereo, 24-W mono, 4.5- to 26.4-V supply, digital input open loop Class-D audio amplifier w/ HP TAS5731 20-W stereo, 41-W mono, 8- to 21.5-V, digital input open loop Class-D audio amplifier w/ 2.1 support TAS5733L 10-W stereo, 20-W mono, 8- to 16.5-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5751M 25-W stereo, 40-W mono, 8- to 26.4-V, digital input open loop Class-D audio amplifier w/ EQ & AGL TAS5754M 40-W stereo, 61-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5756M 30-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5760L 21-W stereo, 42-W mono, 4.5- to 16.4-V supply, digital input Class-D audio amplifier TAS5760LD 21-W stereo, 42-W mono, 4.5- to 16.4-V, digital input Class-D audio amplifier w/ integrated HP TAS5760M 55-W stereo, 114-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5760M-Q1 Automotive, 25-W, 2-ch, 4.5- to 26.4-V supply digital input Class-D audio amplifier TAS5760MD 55-W stereo, 114-W mono, 4.5- to 26.4-V, digital input Class-D audio amplifier w/ integrated HP TAS5766M 50-W stereo, 100-W mono, 4.5- to 26.4-V supply, digital input Class-D Smart Audio Amplifier TAS5780M 20-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier TAS5782M 20-W stereo, 40-W mono, 4.5- to 26.4-V, digital input Class-D Smart Audio Amplifier w/ processing TAS5805M 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing TAS5822M 35-W, inductor-less, digital input, stereo, closed-loop Class-D amp with 96-kHz enhanced process TAS5825M 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch TAS5825P 4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency TAS6422-Q1 Automotive, 75-W, 2-MHz, 2-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump TAS6424-Q1 Automotive, 75-W, 2-MHz, 4-ch, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424E-Q1 Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier TAS6424L-Q1 Automotive, 27-W, 2-MHz, 4-ch 4.5- to 18-V digital input Class-D audio amplifier w/ load dump TPA6404-Q1 Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump
Piezo speaker drivers/receivers
DRV5825P 4.5-V to 26.4-V, 7.5-A stereo, 15-A mono, digital input, Piezo driver with smart I/V protection
Hardware development
Evaluation board
ADC3120EVM-PDK TLV320ADC3120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 106-dB SNR ADC3120Q1EVM-PDK PCM3120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 106-dB SNR ADC5120EVM-PDK TLV320ADC5120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 120-dB SNR ADC5120Q1EVM-PDK PCM5120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 120-dB SNR ADC6120EVM-PDK TLV320ADC6120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 123-dB SNR ADC6120Q1EVM-PDK PCM6120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 123-dB SNR PCM1809EVM PCM1809 evaluation module PCMD3140Q1EVM-PDK PCMD3140-Q1 evaluation module for four-channel, PDM-input to TDM- or I²S-output converter PP-SALB2-EVM PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2) TAA3040EVM-PDK TAA3040 evaluation module TAA5212EVM-K TAA5212 evaluation module TAC5112EVM-K TAC5112 evaluation module TAC5212EVM-K TAC5212 evaluation module TAD5212EVM-K TAD5212 evaluation module TAS2555YZEVM TAS2555 5.7W Class-D Audio Amplifier Evaluation Module TAS2557EVM TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense TAS2559EVM TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module TAS2560EVM TAS2560 5.6W Class-D Audio Amplifier Evaluation Module TAS2770EVM TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package TAS2781EVM TAS2781 evaluation module for mono Class-D audio amplifier with digital input and speaker IV sense TAS3251EVM TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module TAS5721EVM TAS5721 Evaluation Module TAS5733LEVM TAS5733L Digital Input, Open-Loop Class-D Audio Amplifier Evaluation Module TAS5751MEVM TAS5751M Digital Input, Open Loop Class-D Audio Amplifier Evaluation Module TAS5754MDCAEVM TAS5754M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5756MDCAEVM TAS5756M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module TAS5760XXEVM TAS5760M/MD/L/LD Evaluation Module TAS5782MEVM TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module TAS5805MEVM TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM TAS5825MEVM Digital-input closed-loop class-D audio amp with 96kHz/192kHz extended processing evaluation module
Development kit
TAA3020EVM-PDK TAA3020 product development kit
Simulation model

TAS57XXM IBIS Model

SLAM221.ZIP (105 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos