TCAN4420

ACTIVE

CAN Transceiver With Polarity Control

Product details

Protocols CAN, CAN FD Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -46 to 46 Signaling rate (max) (Bits) 5000000 Rating Catalog
Protocols CAN, CAN FD Number of channels 1 Supply voltage (V) 4.5 to 5.5 Bus fault voltage (V) -46 to 46 Signaling rate (max) (Bits) 5000000 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meets the Requirements of the ISO 11898-2 (2016) Physical Layer Standard
  • External Polarity Control Through SW (switch) Pin
    • Can be Used to Switch Polarity to Normal (Default) or Reverse Configuration of CAN Bus
  • Dual Power Supplies
    • 5-V VCC Pin for CAN Driver and Receiver
    • 2.8-V to 5-V VIO Pin for Powering RXD, TXD and SW pins
  • Wide Operating Ranges
    • ±46-V Bus Fault Protection
    • ±12-V Common Mode
    • –40°C to 125°C Ambient Temperature
  • Protection Feature
    • HBM ESD Protection up to ±12 kV
    • Under Voltage Protection on VCC and VIO Supplies
    • TXD Dominant Time Out (TXD DTO) – Supports Data Rates Down to 9.2 kbps
    • Thermal Shutdown Protection (TSD)
  • Optimized Behavior when Unpowered
    • Bus and Logic Terminals are High Impedance
      (No Load to Operating Bus or Application)
    • Power Up and Down Glitch Free Operation
  • Fast Loop Times: 150 ns
  • Meets the Requirements of the ISO 11898-2 (2016) Physical Layer Standard
  • External Polarity Control Through SW (switch) Pin
    • Can be Used to Switch Polarity to Normal (Default) or Reverse Configuration of CAN Bus
  • Dual Power Supplies
    • 5-V VCC Pin for CAN Driver and Receiver
    • 2.8-V to 5-V VIO Pin for Powering RXD, TXD and SW pins
  • Wide Operating Ranges
    • ±46-V Bus Fault Protection
    • ±12-V Common Mode
    • –40°C to 125°C Ambient Temperature
  • Protection Feature
    • HBM ESD Protection up to ±12 kV
    • Under Voltage Protection on VCC and VIO Supplies
    • TXD Dominant Time Out (TXD DTO) – Supports Data Rates Down to 9.2 kbps
    • Thermal Shutdown Protection (TSD)
  • Optimized Behavior when Unpowered
    • Bus and Logic Terminals are High Impedance
      (No Load to Operating Bus or Application)
    • Power Up and Down Glitch Free Operation
  • Fast Loop Times: 150 ns

The TCAN4420 is a high-speed Controller Area Network (CAN) transceiver that meets the specifications of the ISO 11898-2 (2016) physical layer standard requirements. The device also allows the CAN bus polarity to be controlled externally by a microcontroller through the SW pin. The TCAN4420 includes many protection features providing device and CAN network robustness. Support for 2.8 V to 5 V MCUs and I/Os is included through the VIO pin.

The TCAN4420 is a high-speed Controller Area Network (CAN) transceiver that meets the specifications of the ISO 11898-2 (2016) physical layer standard requirements. The device also allows the CAN bus polarity to be controlled externally by a microcontroller through the SW pin. The TCAN4420 includes many protection features providing device and CAN network robustness. Support for 2.8 V to 5 V MCUs and I/Os is included through the VIO pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby CAN transciever without polarity control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TCAN4420 CAN Transceiver with Polarity Control datasheet PDF | HTML 18 Dec 2017
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TCAN4420 IBIS Model

SLLM393.ZIP (32 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos