THS3202
2GHz Current Feedback Amplifier
Similar functionality to the compared device
THS3202
- Unity-Gain Bandwidth: 2 GHz
- High Slew Rate: 9000 V/µs
- High Output Current: ±115 mA into 20 RL
- Power-Supply Voltage Range: 6.6 V to 15 V
- APPLICATIONS
- High-Speed Signal Processing
- Test and Measurement Systems
- High-Voltage ADC Preamplifier
- RF and IF Amplifier Stages
- Professional Video
The THS3202 is a dual current-feedback amplifier developed with BiCOM-II technology. Designed for low distortion with a high slew rate of 9000 V/µs, the THS320x family is ideally suited for applications driving loads sensitive to distortion at high frequencies.
The THS3202 provides well-regulated ac performance characteristics with power supplies ranging from single-supply 6.6-V operation up to a 15-V supply. The high unity-gain bandwidth of up to
2 GHz is a major contributor to the excellent distortion performance. The THS3202 offers an output current drive of ±115 mA and a low differential gain and phase error that make it suitable for applications such as video line drivers.
The THS3202 is available in an SOIC-8, an MSOP-8, and an MSOP-8 with PowerPAD packages.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 2-GHz Low Distortion, Dual Current-Feedback Amplifiers datasheet (Rev. F) | 14 Jan 2010 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location