THS4032-EP

ACTIVE

Enhanced-product, 100-MHz, dual-channel low-noise voltage-feedback amplifier

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 200 BW at Acl (MHz) 200 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 100 Vn at flatband (typ) (nV√Hz) 1.6 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 8.5 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 95 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 90 2nd harmonic (dBc) 72 3rd harmonic (dBc) 72 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 200 BW at Acl (MHz) 200 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 100 Vn at flatband (typ) (nV√Hz) 1.6 Vn at 1 kHz (typ) (nV√Hz) 1.6 Iq per channel (typ) (mA) 8.5 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail No Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 95 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 90 2nd harmonic (dBc) 72 3rd harmonic (dBc) 72 Frequency of harmonic distortion measurement (MHz) 1
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Ultralow 1.6-nV/Hz Voltage Noise
  • High Speed:
    • 100-MHz Bandwidth [G = 2 (-1), –3 dB]
    • 100-V/µs Slew Rate
  • Very Low Distortion
    • THD = –72 dBc (f = 1 MHz, RL = 150 )
    • THD = –90 dBc (f = 1 MHz, RL = 1 k)
  • Low 0.5-mV (Typ) Input Offset Voltage
  • 90-mA Output Current Drive (Typical)
  • ±5 V to ±15 V Typical Operation
  • Available in Standard SOIC, MSOP PowerPAD™, JG, or FK Package
  • Evaluation Module Available
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
PowerPAD is a trademark of Texas Instruments.

  • Ultralow 1.6-nV/Hz Voltage Noise
  • High Speed:
    • 100-MHz Bandwidth [G = 2 (-1), –3 dB]
    • 100-V/µs Slew Rate
  • Very Low Distortion
    • THD = –72 dBc (f = 1 MHz, RL = 150 )
    • THD = –90 dBc (f = 1 MHz, RL = 1 k)
  • Low 0.5-mV (Typ) Input Offset Voltage
  • 90-mA Output Current Drive (Typical)
  • ±5 V to ±15 V Typical Operation
  • Available in Standard SOIC, MSOP PowerPAD™, JG, or FK Package
  • Evaluation Module Available
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
PowerPAD is a trademark of Texas Instruments.

The THS4031 and THS4032 are ultralow-voltage noise, high-speed voltage feedback amplifiers that are ideal for applications requiring low voltage noise, including communications and imaging. The single amplifier THS4031 and the dual amplifier THS4032 offer very good ac performance with 100-MHz bandwidth (G = 2), 100-V/µs slew rate, and 60-ns settling time (0.1%). The THS4031 and THS4032 are unity gain stable with 275-MHz bandwidth. These amplifiers have a high drive capability of 90 mA and draw only 8.5-mA supply current per channel. With –90 dBc of total harmonic distortion (THD) at f = 1 MHz and a very low noise of 1.6 nV/Hz, the THS4031 and THS4032 are ideally suited for applications requiring low distortion and low noise such as buffering analog-to-digital converters.

The THS4031 and THS4032 are ultralow-voltage noise, high-speed voltage feedback amplifiers that are ideal for applications requiring low voltage noise, including communications and imaging. The single amplifier THS4031 and the dual amplifier THS4032 offer very good ac performance with 100-MHz bandwidth (G = 2), 100-V/µs slew rate, and 60-ns settling time (0.1%). The THS4031 and THS4032 are unity gain stable with 275-MHz bandwidth. These amplifiers have a high drive capability of 90 mA and draw only 8.5-mA supply current per channel. With –90 dBc of total harmonic distortion (THD) at f = 1 MHz and a very low noise of 1.6 nV/Hz, the THS4031 and THS4032 are ideally suited for applications requiring low distortion and low noise such as buffering analog-to-digital converters.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMH6628QML ACTIVE Dual Wideband, Low Noise, Voltage Feedback Op Amp Dual channel, extended temperature range (-55°C) and wide bandwidth (300MHz)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 100-MHz Low-Noise High-Speed Amplifier datasheet 20 Nov 2008
* VID THS4032-EP VID V6205610 21 Jun 2016
* VID THS4032-EP VID V6205610 21 Jun 2016
* Radiation & reliability report THS4032MDGNREP Reliability Report 13 Aug 2012
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos