THS4042

ACTIVE

165-MHz C-Stable Voltage-Feedback Amplifier, Dual

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA2891 ACTIVE Dual-channel 180MHz 0.95nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Wider supply (36V), lower noise (0.95nV√Hz), higher precision (1mV), wider BW (180MHz) and lower Iq (7.5mA)

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 165 BW at Acl (MHz) 165 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 8 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features C-Load Drive Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 90 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 165 BW at Acl (MHz) 165 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 8 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features C-Load Drive Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 90 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 1
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • C-Stable Amplifiers Drive Any Capacitive Load
  • High Speed
    • 165 MHz Bandwidth (-3 dB); CL = 0 pF
    • 100 MHz Bandwidth (-3 dB); CL = 100 pF
    • 35 MHz Bandwidth (-3 dB); CL = 1000 pF
    • 400 V/us Slew Rate
  • Unity Gain Stable
  • High Output Drive, IO = 100 mA (typ)
  • Very Low Distortion
    • THD = -75 dBc (f = 1 MHz, RL = 150 )
    • THD = -89 dBc (f = 1 MHz, RL = 1 k )
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC or MSOP PowerPADTM Package
  • Evaluation Module Available
  • C-Stable Amplifiers Drive Any Capacitive Load
  • High Speed
    • 165 MHz Bandwidth (-3 dB); CL = 0 pF
    • 100 MHz Bandwidth (-3 dB); CL = 100 pF
    • 35 MHz Bandwidth (-3 dB); CL = 1000 pF
    • 400 V/us Slew Rate
  • Unity Gain Stable
  • High Output Drive, IO = 100 mA (typ)
  • Very Low Distortion
    • THD = -75 dBc (f = 1 MHz, RL = 150 )
    • THD = -89 dBc (f = 1 MHz, RL = 1 k )
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC or MSOP PowerPADTM Package
  • Evaluation Module Available

The THS4041 and THS4042 are single/dual, high-speed voltage feedback amplifiers capable of driving any capacitive load. This makes them ideal for a wide range of applications including driving video lines or buffering ADCs. The devices feature high 165-MHz bandwidth and 400-V/usec slew rate. The THS4041/2 are stable at all gains for both inverting and noninverting configurations. For video applications, the THS4041/2 offer excellent video performance with 0.01% differential gain error and 0.01° differential phase error. These amplifiers can drive up to 100 mA into a 20- load and operate off power supplies ranging from ±5V to ±15V.

The THS4041 and THS4042 are single/dual, high-speed voltage feedback amplifiers capable of driving any capacitive load. This makes them ideal for a wide range of applications including driving video lines or buffering ADCs. The devices feature high 165-MHz bandwidth and 400-V/usec slew rate. The THS4041/2 are stable at all gains for both inverting and noninverting configurations. For video applications, the THS4041/2 offer excellent video performance with 0.01% differential gain error and 0.01° differential phase error. These amplifiers can drive up to 100 mA into a 20- load and operate off power supplies ranging from ±5V to ±15V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet 165-MHz C-Stable High-Speed Amplifiers datasheet (Rev. B) 03 Feb 2000
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
User guide Dual C-Stable High-Speed Operational Amplifier Evaluation Module User's Guide 02 Feb 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

THS4042 PSpice Model

SLOJ145.ZIP (6 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos