THS4061

ACTIVE

180-MHz High Output Drive Voltage-Feedback Amplifier

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 180 BW at Acl (MHz) 180 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 14.5 Vn at 1 kHz (typ) (nV√Hz) 14.5 Iq per channel (typ) (mA) 7.8 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 115 2nd harmonic (dBc) 72 3rd harmonic (dBc) 72 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 180 BW at Acl (MHz) 180 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 14.5 Vn at 1 kHz (typ) (nV√Hz) 14.5 Iq per channel (typ) (mA) 7.8 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 115 2nd harmonic (dBc) 72 3rd harmonic (dBc) 72 Frequency of harmonic distortion measurement (MHz) 1
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • High Speed
    • 180 MHz Bandwidth (G = 1, –3 dB)
    • 400 V/µs Slew Rate
    • 40-ns Settling Time (0.1%)
  • High Output Drive, IO = 115 mA (typ)
  • Excellent Video Performance
    • 75 MHz 0.1 dB Bandwidth (G = 1)
    • 0.02% Differential Gain
    • 0.02° Differential Phase
  • Very Low Distortion
    • THD = –72 dBc at f = 1 MHz
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC, MSOP PowerPAD™, JG, or FK Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Insruments Incorporated.

  • High Speed
    • 180 MHz Bandwidth (G = 1, –3 dB)
    • 400 V/µs Slew Rate
    • 40-ns Settling Time (0.1%)
  • High Output Drive, IO = 115 mA (typ)
  • Excellent Video Performance
    • 75 MHz 0.1 dB Bandwidth (G = 1)
    • 0.02% Differential Gain
    • 0.02° Differential Phase
  • Very Low Distortion
    • THD = –72 dBc at f = 1 MHz
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC, MSOP PowerPAD™, JG, or FK Package
  • Evaluation Module Available

PowerPAD is a trademark of Texas Insruments Incorporated.

The THS4061 and THS4062 are general-purpose, single/dual, high-speed voltage feed-back amplifiers ideal for a wide range of applications including video, communication, and imaging. The devices offer very good ac performance with 180-MHz bandwidth, 400-V/µs slew rate, and 40-ns settling time (0.1% ). The THS4061/2 are stable at all gains for both inverting and noninverting configurations. These amplifiers have a high output drive capability of 115 mA and draw only 7.8 mA supply current per channel. Excellent professional video results can be obtained with the low differential gain/phase errors of 0.02%/0.02° and wide 0.1 db flatness to 75 MHz. For applications requiring low distortion, the THS4061/2 is ideally suited with total harmonic distortion of –72 dBc at f = 1 MHz.

The THS4061 and THS4062 are general-purpose, single/dual, high-speed voltage feed-back amplifiers ideal for a wide range of applications including video, communication, and imaging. The devices offer very good ac performance with 180-MHz bandwidth, 400-V/µs slew rate, and 40-ns settling time (0.1% ). The THS4061/2 are stable at all gains for both inverting and noninverting configurations. These amplifiers have a high output drive capability of 115 mA and draw only 7.8 mA supply current per channel. Excellent professional video results can be obtained with the low differential gain/phase errors of 0.02%/0.02° and wide 0.1 db flatness to 75 MHz. For applications requiring low distortion, the THS4061/2 is ideally suited with total harmonic distortion of –72 dBc at f = 1 MHz.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA891 ACTIVE 180-MHz 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Wideband (180MHz), lower noise (0.95nV√Hz) and lower harmonic distortion (-137dBc)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 180-MHz High-Speed Amplifiers datasheet (Rev. E) 03 Dec 2003
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
More literature THS4061M/5962-9960101QxA 180-MHz General-Purpose High-Speed Amplifier 26 Apr 2000
User guide THS4061 High-Speed Op Amp EVM User's Guide 05 Aug 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

Example Electrosurgery Reference Design

SLOM512.ZIP (58 KB) - PSpice Model
Simulation model

THS4061 PSpice Model (Rev. A)

SLOJ008A.ZIP (6 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos