THVD1505

ACTIVE

Bus-polarity correcting RS-485 transceiver with IEC-ESD protection

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 1 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features Auto polarity, IEC ESD protection Isolated No Supply current (max) (µA) 1100 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 1 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features Auto polarity, IEC ESD protection Isolated No Supply current (max) (µA) 1100 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meets or exceeds the requirements of the TIA/EIA-485A standard and the State Grid Corporation of China (SGCC) Part 11 Serial Communication Protocol RS-485 standard
  • 4.5-V to 5.5-V supply voltage
  • Half-duplex RS-422 / RS-485
  • Bus polarity correction within 45 ms
  • Works with or without fail-safe biasing resistors
  • Data rate: up to 1 Mbps
  • Bus I/O protection:
    • ±16-kV HBM ESD
    • ±8-kV IEC 61000-4-2 contact discharge
    • ±8-kV IEC 61000-4-2 air-gap discharge
    • ±2-kV IEC 61000-4-4 fast transient burst
  • Open, short, and idle bus fail-safe
  • Large receiver hysteresis
    for noise rejection: 120 mV
  • Up to 256 nodes on a bus (1/8 unit load)
  • Extended ambient temperature
    range: -40°C to 125°C
  • Low power consumption
    • Standby supply current: < 1 µA
    • Operational supply current: < 1.1 mA
  • Glitch-free power-up / down for hot plug-in capability
  • Meets or exceeds the requirements of the TIA/EIA-485A standard and the State Grid Corporation of China (SGCC) Part 11 Serial Communication Protocol RS-485 standard
  • 4.5-V to 5.5-V supply voltage
  • Half-duplex RS-422 / RS-485
  • Bus polarity correction within 45 ms
  • Works with or without fail-safe biasing resistors
  • Data rate: up to 1 Mbps
  • Bus I/O protection:
    • ±16-kV HBM ESD
    • ±8-kV IEC 61000-4-2 contact discharge
    • ±8-kV IEC 61000-4-2 air-gap discharge
    • ±2-kV IEC 61000-4-4 fast transient burst
  • Open, short, and idle bus fail-safe
  • Large receiver hysteresis
    for noise rejection: 120 mV
  • Up to 256 nodes on a bus (1/8 unit load)
  • Extended ambient temperature
    range: -40°C to 125°C
  • Low power consumption
    • Standby supply current: < 1 µA
    • Operational supply current: < 1.1 mA
  • Glitch-free power-up / down for hot plug-in capability

The THVD1505 is a low-power RS-485 transceiver with automatic bus-polarity correction and transient protection. Upon hot plug-in, the device detects and corrects the bus polarity within the first 45 ms of bus idling. The bus pins are robust to electrostatic discharge (ESD) events, with high levels of protection to human-body model (HBM), IEC 61000-4-2 contact discharge and air-gap discharge specifications.

The device combines a differential driver and a differential receiver, which operate together from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making the device suitable for multi-point applications over long cable runs. The THVD1505 is available in an SOIC-8 package, and is characterized for free-air temperatures from –40°C to 125°C.

The THVD1505 is a low-power RS-485 transceiver with automatic bus-polarity correction and transient protection. Upon hot plug-in, the device detects and corrects the bus polarity within the first 45 ms of bus idling. The bus pins are robust to electrostatic discharge (ESD) events, with high levels of protection to human-body model (HBM), IEC 61000-4-2 contact discharge and air-gap discharge specifications.

The device combines a differential driver and a differential receiver, which operate together from a single 5-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. The device features a wide common-mode voltage range making the device suitable for multi-point applications over long cable runs. The THVD1505 is available in an SOIC-8 package, and is characterized for free-air temperatures from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet THVD1505 Bus-Polarity Correcting RS-485 Transceiver With IEC-ESD Protection datasheet PDF | HTML 08 Jan 2018
Application note How to Properly Set Up THVD1505 and SN65HVD888 in Applications PDF | HTML 15 Dec 2021
Technical article How much loading can an auto-polarity RS-485 bus support? PDF | HTML 24 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

RS485-HF-DPLX-EVM — RS-485 half-duplex evaluation module

The RS-485 half-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data-transmission systems using any of the SN65HVD1x, SN65HVD2x, SN65HVD7x, SN65HVD8x and SN65HVD96 half-duplex transceivers. The EVM board comes without the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

THVD1505 IBIS Model

SLLM419.ZIP (32 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos