TL16C552AM

ACTIVE

Dual Asynchronous Communications Element With FIFO

Product details

Number of channels 2 FIFO (Byte) 16 Rx FIFO trigger levels (#) 4 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 1 Operating voltage (V) 5 Auto RTS/CTS No Rating Military Operating temperature range (°C) -55 to 125
Number of channels 2 FIFO (Byte) 16 Rx FIFO trigger levels (#) 4 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 5 V & with 16x sampling (max) (Mbps) 1 Operating voltage (V) 5 Auto RTS/CTS No Rating Military Operating temperature range (°C) -55 to 125
CFP (HV) 68 156.7504 mm² 12.52 x 12.52
  • IBM PC/ATTM Compatible
  • Two TL16C550 ACEs
  • Enhanced Bidirectional Printer Port
  • 16-Byte FIFOs Reduce CPU Interrupts
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation
  • Transmit, Receive, Line Status, and Data Set Interrupts on Each Channel Independently Controlled
  • Individual Modem Control Signals for Each Channel
  • Programmable Serial Interface Characteristics for Each Channel:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even, Odd, or No Parity Bit Generation and Detection
    • 1-, 1-1/2-, or 2-Stop Bit Generation
  • 3-State Outputs Provide TTL Drive for the Data and Control Bus on Each Channel
  • Hardware and Software Compatible With TL16C452

IBM PC/AT is a trademark of International Business Machines Corporation.

  • IBM PC/ATTM Compatible
  • Two TL16C550 ACEs
  • Enhanced Bidirectional Printer Port
  • 16-Byte FIFOs Reduce CPU Interrupts
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation
  • Transmit, Receive, Line Status, and Data Set Interrupts on Each Channel Independently Controlled
  • Individual Modem Control Signals for Each Channel
  • Programmable Serial Interface Characteristics for Each Channel:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even, Odd, or No Parity Bit Generation and Detection
    • 1-, 1-1/2-, or 2-Stop Bit Generation
  • 3-State Outputs Provide TTL Drive for the Data and Control Bus on Each Channel
  • Hardware and Software Compatible With TL16C452

IBM PC/AT is a trademark of International Business Machines Corporation.

The TL16C552A is an enhanced dual-channel version of the popular TL16C550B asynchronous communications element (ACE). The device serves two serial input/output interfaces simultaneously in microcomputer or microprocessor-based systems. Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the dual ACE can be read at any time during functional operation by the CPU. The information obtained includes the type and condition of the transfer operations being performed and the error conditions encountered.

In addition to its dual communications interface capabilities, the TL16C552A provides the user with a bidirectional parallel data port that fully supports the parallel Centronics-type printer interface. The parallel port and the two serial ports provide IBM PC/AT-compatible computers with a single device to serve the three system ports. A programmable baud rate generator that can divide the timing reference clock input by a divisor between 1 and (216 - 1) is included.

The TL16C552A is available in a 68-pin plastic-leaded chip-carrier (FN) package and a 80-pin TQFP (PN) package. The TL16C552AM is available in a 68-pin ceramic quad flat (HV) package.

The TL16C552A is an enhanced dual-channel version of the popular TL16C550B asynchronous communications element (ACE). The device serves two serial input/output interfaces simultaneously in microcomputer or microprocessor-based systems. Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the dual ACE can be read at any time during functional operation by the CPU. The information obtained includes the type and condition of the transfer operations being performed and the error conditions encountered.

In addition to its dual communications interface capabilities, the TL16C552A provides the user with a bidirectional parallel data port that fully supports the parallel Centronics-type printer interface. The parallel port and the two serial ports provide IBM PC/AT-compatible computers with a single device to serve the three system ports. A programmable baud rate generator that can divide the timing reference clock input by a divisor between 1 and (216 - 1) is included.

The TL16C552A is available in a 68-pin plastic-leaded chip-carrier (FN) package and a 80-pin TQFP (PN) package. The TL16C552AM is available in a 68-pin ceramic quad flat (HV) package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Asychronous Communications Element With FIFO datasheet (Rev. D) 21 Jan 1999

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​