TL16C554

ACTIVE

Quad UART with 16-Byte FIFOs

Product details

Number of channels 4 FIFO (Byte) 16 Rx FIFO trigger levels (#) 4 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 5 V & with 16x sampling (max) (MBps) 1 Operating voltage (V) 5 Auto RTS/CTS No Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 4 FIFO (Byte) 16 Rx FIFO trigger levels (#) 4 Programmable FIFO trigger levels No CPU interface X86 Baud rate at Vcc = 5 V & with 16x sampling (max) (MBps) 1 Operating voltage (V) 5 Auto RTS/CTS No Rating Catalog Operating temperature range (°C) -40 to 85
LQFP (PN) 80 196 mm² 14 x 14 PLCC (FN) 68 632.5225 mm² 25.15 x 25.15
  • Integrated Asynchronous Communications Element
  • Consists of Four Improved TL16C550 ACEs Plus Steering Logic
  • In FIFO Mode, Each ACE Transmitter and Receiver Is Buffered With 16-Byte FIFO to Reduce the Number of Interrupts to CPU
  • In TL16C450 Mode, Hold and Shift Registers Eliminate Need for Precise Synchronization Between the CPU and Serial Data
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation
  • Programmable Baud Rate Generators Which Allow Division of Any Input Reference Clock by 1 to (216-1) and Generate an Internal 16 × Clock
  • Adds or Deletes Standard Asynchronous Communication Bits (Start, Stop, and Parity) to or From the Serial Data Stream
  • Independently Controlled Transmit, Receive, Line Status, and Data Set Interrupts
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit
    • 1-, 1 1/2-, or 2-Stop Bit Generation
    • Baud Generation (DC to 1-Mbit Per Second)
  • False Start Bit Detection
  • Complete Status Reporting Capabilities
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities:
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS\, RTS\, DSR\, DTR\, RI\, and DCD\)
  • 3-State Outputs Provide TTL Drive Capabilities for Bidirectional Data Bus and Control Bus

  • Integrated Asynchronous Communications Element
  • Consists of Four Improved TL16C550 ACEs Plus Steering Logic
  • In FIFO Mode, Each ACE Transmitter and Receiver Is Buffered With 16-Byte FIFO to Reduce the Number of Interrupts to CPU
  • In TL16C450 Mode, Hold and Shift Registers Eliminate Need for Precise Synchronization Between the CPU and Serial Data
  • Up to 16-MHz Clock Rate for up to 1-Mbaud Operation
  • Programmable Baud Rate Generators Which Allow Division of Any Input Reference Clock by 1 to (216-1) and Generate an Internal 16 × Clock
  • Adds or Deletes Standard Asynchronous Communication Bits (Start, Stop, and Parity) to or From the Serial Data Stream
  • Independently Controlled Transmit, Receive, Line Status, and Data Set Interrupts
  • Fully Programmable Serial Interface Characteristics:
    • 5-, 6-, 7-, or 8-Bit Characters
    • Even-, Odd-, or No-Parity Bit
    • 1-, 1 1/2-, or 2-Stop Bit Generation
    • Baud Generation (DC to 1-Mbit Per Second)
  • False Start Bit Detection
  • Complete Status Reporting Capabilities
  • Line Break Generation and Detection
  • Internal Diagnostic Capabilities:
    • Loopback Controls for Communications Link Fault Isolation
    • Break, Parity, Overrun, Framing Error Simulation
  • Fully Prioritized Interrupt System Controls
  • Modem Control Functions (CTS\, RTS\, DSR\, DTR\, RI\, and DCD\)
  • 3-State Outputs Provide TTL Drive Capabilities for Bidirectional Data Bus and Control Bus

The TL16C554 and the TL16C554I are enhanced quadruple versions of the TL16C550B asynchronous communications element (ACE). Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the quadruple ACE can be read at any time during functional operation by the CPU. The information obtained includes the type and condition of the operation performed and any error conditions encountered.

The TL16C554 and the TL16C554I quadruple ACE can be placed in an alternate FIFO mode, which activates the internal FIFOs to allow 16 bytes (plus three bits of error data per byte in the receiver FIFO) to be stored in both receive and transmit modes. To minimize system overhead and maximize system efficiency, all logic is on the chip. Two terminal functions allow signaling of direct memory access (DMA) transfers. Each ACE includes a programmable baud rate generator that can divide the timing reference clock input by a divisor between 1 and (216-1).

The TL16C554 and the TL16C554I are available in a 68-pin plastic-leaded chip-carrier (PLCC) FN package and in an 80-pin (TQFP) PN package.

The TL16C554 and the TL16C554I are enhanced quadruple versions of the TL16C550B asynchronous communications element (ACE). Each channel performs serial-to-parallel conversion on data characters received from peripheral devices or modems and parallel-to-serial conversion on data characters transmitted by the CPU. The complete status of each channel of the quadruple ACE can be read at any time during functional operation by the CPU. The information obtained includes the type and condition of the operation performed and any error conditions encountered.

The TL16C554 and the TL16C554I quadruple ACE can be placed in an alternate FIFO mode, which activates the internal FIFOs to allow 16 bytes (plus three bits of error data per byte in the receiver FIFO) to be stored in both receive and transmit modes. To minimize system overhead and maximize system efficiency, all logic is on the chip. Two terminal functions allow signaling of direct memory access (DMA) transfers. Each ACE includes a programmable baud rate generator that can divide the timing reference clock input by a divisor between 1 and (216-1).

The TL16C554 and the TL16C554I are available in a 68-pin plastic-leaded chip-carrier (PLCC) FN package and in an 80-pin (TQFP) PN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TL16C754C ACTIVE Quad UART with 64-Byte FIFO Enhancements include wider supply voltage support, faster baud rate & 64 byte FIFO.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Asynchronous-Communications Element datasheet (Rev. G) 02 Mar 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
LQFP (PN) 80 Ultra Librarian
PLCC (FN) 68 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos