TLC080A

ACTIVE

Single, 16-V, 10-MHz, 1.4-mV offset voltage, In to V- op amp with shutdown functionality

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV9161 ACTIVE Single, 16-V, 11-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp Higher GBW (11 MHz), faster slew rate (33 V/us), lower offset voltage (1 mV), lower noise (6.8 nV/√Hz)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V- GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 16 Vos (offset voltage at 25°C) (max) (mV) 1.4 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 8.5 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.2 Features Shutdown Input bias current (max) (pA) 50 CMRR (typ) (dB) 110 Iout (typ) (A) 0.1 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.18 Output swing headroom (to positive supply) (typ) (V) -0.7
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V- GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 16 Vos (offset voltage at 25°C) (max) (mV) 1.4 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 8.5 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.2 Features Shutdown Input bias current (max) (pA) 50 CMRR (typ) (dB) 110 Iout (typ) (A) 0.1 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.18 Output swing headroom (to positive supply) (typ) (V) -0.7
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Wide Bandwidth: 10 MHz
  • High Output Drive:
    • IOH: 57 mA at VDD – 1.5 V
    • IOL: 55 mA at 0.5 V
  • High Slew Rate:
    • SR+: 16 V/µs
    • SR–: 19 V/µs
  • Wide Supply Range: 4.5 V to 16 V
  • Supply Current: 1.9 mA/Channel
  • Ultralow Power Shutdown Mode:
    • IDD: 125 µA/Channel
  • Low Input Noise Voltage: 8.5 nV√Hz
  • Input Offset Voltage: 60 µV
  • Ultra-Small Packages:
    • 8- or 10-Pin MSOP (TLC080/1/2/3)

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Wide Bandwidth: 10 MHz
  • High Output Drive:
    • IOH: 57 mA at VDD – 1.5 V
    • IOL: 55 mA at 0.5 V
  • High Slew Rate:
    • SR+: 16 V/µs
    • SR–: 19 V/µs
  • Wide Supply Range: 4.5 V to 16 V
  • Supply Current: 1.9 mA/Channel
  • Ultralow Power Shutdown Mode:
    • IDD: 125 µA/Channel
  • Low Input Noise Voltage: 8.5 nV√Hz
  • Input Offset Voltage: 60 µV
  • Ultra-Small Packages:
    • 8- or 10-Pin MSOP (TLC080/1/2/3)

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The first members of TI’s new BiMOS general-purpose operational amplifier family are the TLC08x. The BiMOS family concept is simple: provide an upgrade path for BiFET users who are moving away from dual-supply to single-supply systems and demand higher ac and dc performance. With performance rated from 4.5 V to 16 V across commercial (0°C to 70°C) and an extended industrial temperature range (–40°C to 125°C), BiMOS suits a wide range of audio, automotive, industrial, and instrumentation applications. Familiar features like offset nulling pins, and new features like MSOP PowerPAD™ packages and shutdown modes, enable higher levels of performance in a variety of applications.

Developed in TI’s patented LBC3 BiCMOS process, the new BiMOS amplifiers combine a very high input impedance, low-noise CMOS front end with a high-drive bipolar output stage, thus providing the optimum performance features of both. AC performance improvements over the TL08x BiFET predecessors include a bandwidth of 10 MHz (an increase of 300%) and voltage noise of 8.5 nV/√Hz (an improvement of 60%). DC improvements include an ensured VICR that includes ground, a factor of 4 reduction in input offset voltage down to 1.5 mV (maximum) in the standard grade, and a power supply rejection improvement of greater than 40 dB to 130 dB. Added to this list of impressive features is the ability to drive ±50-mA loads comfortably from an ultrasmall-footprint MSOP PowerPAD package, which positions the TLC08x as the ideal high-performance general-purpose operational amplifier family.

For the most current package and ordering information, see the Package Option Addendum at the end of this data sheet, or see the TI web site at www.ti.com.

The first members of TI’s new BiMOS general-purpose operational amplifier family are the TLC08x. The BiMOS family concept is simple: provide an upgrade path for BiFET users who are moving away from dual-supply to single-supply systems and demand higher ac and dc performance. With performance rated from 4.5 V to 16 V across commercial (0°C to 70°C) and an extended industrial temperature range (–40°C to 125°C), BiMOS suits a wide range of audio, automotive, industrial, and instrumentation applications. Familiar features like offset nulling pins, and new features like MSOP PowerPAD™ packages and shutdown modes, enable higher levels of performance in a variety of applications.

Developed in TI’s patented LBC3 BiCMOS process, the new BiMOS amplifiers combine a very high input impedance, low-noise CMOS front end with a high-drive bipolar output stage, thus providing the optimum performance features of both. AC performance improvements over the TL08x BiFET predecessors include a bandwidth of 10 MHz (an increase of 300%) and voltage noise of 8.5 nV/√Hz (an improvement of 60%). DC improvements include an ensured VICR that includes ground, a factor of 4 reduction in input offset voltage down to 1.5 mV (maximum) in the standard grade, and a power supply rejection improvement of greater than 40 dB to 130 dB. Added to this list of impressive features is the ability to drive ±50-mA loads comfortably from an ultrasmall-footprint MSOP PowerPAD package, which positions the TLC08x as the ideal high-performance general-purpose operational amplifier family.

For the most current package and ordering information, see the Package Option Addendum at the end of this data sheet, or see the TI web site at www.ti.com.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ADS7882 ACTIVE 2.7V-5.25V Digital, 5V Analog, 12 Bit, 3MSPS, Parallel ADC with Ref Higher resolution, higher speed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLC080 - Family of Wide-Bandwidth High-Output-Drive Single Supply Op Amps datasheet (Rev. F) 07 Dec 2011
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note TLC08x and TLC08xA EMI Immunity Performance 19 Aug 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos