TLE2161BM

ACTIVE

Military-grade, single, 36-V, 6.4-MHz, low-offset (0.3 mV) operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM158A ACTIVE Military-grade, dual, 30-V, 700-kHz, 3-mV offset voltage op amp Wider supply range (3 V to 32 V), lower offset voltage (2 mV), lower power (0.35 mA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Rail-to-rail In to V+ GBW (typ) (MHz) 6.4 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 0.5 Iq per channel (typ) (mA) 0.29 Vn at 1 kHz (typ) (nV√Hz) 40 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 6 Features Decompensated Input bias current (max) (pA) 60 CMRR (typ) (dB) 90 Iout (typ) (A) 0.05 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 1 Output swing headroom (to negative supply) (typ) (V) 0.3 Output swing headroom (to positive supply) (typ) (V) -0.3
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Rail-to-rail In to V+ GBW (typ) (MHz) 6.4 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 0.5 Iq per channel (typ) (mA) 0.29 Vn at 1 kHz (typ) (nV√Hz) 40 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 6 Features Decompensated Input bias current (max) (pA) 60 CMRR (typ) (dB) 90 Iout (typ) (A) 0.05 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 1 Output swing headroom (to negative supply) (typ) (V) 0.3 Output swing headroom (to positive supply) (typ) (V) -0.3
CDIP (JG) 8 64.032 mm² 9.6 x 6.67
  • Excellent Output Drive Capability
    VO = ± 2.5 V Min at RL = 100 ,
    VCC± = ± 5 V
    VO = ± 12.5 V Min at RL = 600 ,
    VCC± = ± 15 V
  • Low Supply Current...280 uA Typ
  • Decompensated for High Slew Rate and
    Gain-Bandwidth Product
    AVD = 0.5 Min
    Slew Rate = 10 V/us Typ
    Gain-Bandwidth Product = 6.5 MHz Typ
  • Wide Operating Supply Voltage Range
    VCC ± = ± 3.5 V to ± 18 V
  • High Open-Loop Gain...280 V/mV Typ
  • Low Offset Voltage...500 uV Max
  • Low Offset Voltage Drift With Time
    0.04 uV/Month Typ
  • Low Input Bias Current...5 pA Typ

TLE2161, TLE2161A, TLE2161B
EXCALIBUR JFET-INPUT HIGH-OUTPUT-DRIVE
u POWER OPERATIONAL AMPLIFIERS



SLOS049D - NOVEMBER 1989 - REVISED MAY 1996


  • Excellent Output Drive Capability
    VO = ± 2.5 V Min at RL = 100 ,
    VCC± = ± 5 V
    VO = ± 12.5 V Min at RL = 600 ,
    VCC± = ± 15 V
  • Low Supply Current...280 uA Typ
  • Decompensated for High Slew Rate and
    Gain-Bandwidth Product
    AVD = 0.5 Min
    Slew Rate = 10 V/us Typ
    Gain-Bandwidth Product = 6.5 MHz Typ
  • Wide Operating Supply Voltage Range
    VCC ± = ± 3.5 V to ± 18 V
  • High Open-Loop Gain...280 V/mV Typ
  • Low Offset Voltage...500 uV Max
  • Low Offset Voltage Drift With Time
    0.04 uV/Month Typ
  • Low Input Bias Current...5 pA Typ

TLE2161, TLE2161A, TLE2161B
EXCALIBUR JFET-INPUT HIGH-OUTPUT-DRIVE
u POWER OPERATIONAL AMPLIFIERS



SLOS049D - NOVEMBER 1989 - REVISED MAY 1996


The TLE2161, TLE2161A, and TLE2161B are JFET-input, low-power, precision operational amplifiers manufactured using the Texas Instruments Excalibur process. Decompensated for stability with a minimum closed-loop gain of 5, these devices combine outstanding output drive capability with low power consumption, excellent dc precision, and high gain-bandwidth product.

In addition to maintaining the traditional JFET advantages of fast slew rates and low input bias and offset currents, the Excalibur process offers outstanding parametric stability over time and temperature. This results in a device that remains precise even with changes in temperature and over years of use.

The D packages are available taped and reeled. Add R suffix to device type (e.g., TLE2161ACDR).

A variety of available options includes small-outline packages and chip-carrier versions for high-density system applications.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from -40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of -55°C to 125°C.

The TLE2161, TLE2161A, and TLE2161B are JFET-input, low-power, precision operational amplifiers manufactured using the Texas Instruments Excalibur process. Decompensated for stability with a minimum closed-loop gain of 5, these devices combine outstanding output drive capability with low power consumption, excellent dc precision, and high gain-bandwidth product.

In addition to maintaining the traditional JFET advantages of fast slew rates and low input bias and offset currents, the Excalibur process offers outstanding parametric stability over time and temperature. This results in a device that remains precise even with changes in temperature and over years of use.

The D packages are available taped and reeled. Add R suffix to device type (e.g., TLE2161ACDR).

A variety of available options includes small-outline packages and chip-carrier versions for high-density system applications.

The C-suffix devices are characterized for operation from 0°C to 70°C. The I-suffix devices are characterized for operation from -40°C to 85°C. The M-suffix devices are characterized for operation over the full military temperature range of -55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Excalibur JFET-Input High-Output-Drive Micro Power Operational Amplifiers datasheet (Rev. D) 01 May 1996
* SMD TLE2161BM SMD 5962-90958 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note TLE2161 EMI Immunity Performance 31 Dec 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (JG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos