TLIN1027-Q1

ACTIVE

Automotive local interconnect network (LIN) transceiver for K-line applications

Product details

Protocols LIN Number of channels 1 Supply voltage (V) 4 to 36 Bus fault voltage (V) -45 to 45 Signaling rate (max) (bps) 20000 Rating Automotive
Protocols LIN Number of channels 1 Supply voltage (V) 4 to 36 Bus fault voltage (V) -45 to 45 Signaling rate (max) (bps) 20000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
    • Device HBM certification level: ±8 kV
    • Device CDM certification level: ±1.5 kV
  • Compatible with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4.2 (See Switching Characteristics)
  • Compatible with SAE J2602 recommended practice for LIN
  • Supports ISO 9141 (K-Line)
  • Supports 12 V applications
  • LIN transmit data rate up to 20-kbps
  • Wide operating ranges
    • 4-V to 36-V Supply voltage
    • ±45-V LIN bus fault protection
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake up through EN
  • No dominant state timeout
  • Power up and down glitch free operation
  • Protection features:
    • Under voltage protection on VSUP
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • Available in SOIC (8) and leadless VSON (8) packages for improved automated optical inspection (AOI) capability
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
    • Device HBM certification level: ±8 kV
    • Device CDM certification level: ±1.5 kV
  • Compatible with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4.2 (See Switching Characteristics)
  • Compatible with SAE J2602 recommended practice for LIN
  • Supports ISO 9141 (K-Line)
  • Supports 12 V applications
  • LIN transmit data rate up to 20-kbps
  • Wide operating ranges
    • 4-V to 36-V Supply voltage
    • ±45-V LIN bus fault protection
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake up through EN
  • No dominant state timeout
  • Power up and down glitch free operation
  • Protection features:
    • Under voltage protection on VSUP
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • Available in SOIC (8) and leadless VSON (8) packages for improved automated optical inspection (AOI) capability

The TLIN1027-Q1 is a local interconnect network (LIN) physical layer transceiver with integrated wake-up and protection features, compatible with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4.2 standards. LIN is a single-wire bidirectional bus typically used for in-vehicle networks using data rates up to 20 kbps. The TLIN1027-Q1 is designed to support 12-V applications with wider operating voltage and additional bus-fault protection.

The LIN receiver supports data rates up to 100 kbps for faster in-line programming. The TLIN1027-Q1 converts the data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up through LIN bus or EN pin.

The TLIN1027-Q1 is a local interconnect network (LIN) physical layer transceiver with integrated wake-up and protection features, compatible with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4.2 standards. LIN is a single-wire bidirectional bus typically used for in-vehicle networks using data rates up to 20 kbps. The TLIN1027-Q1 is designed to support 12-V applications with wider operating voltage and additional bus-fault protection.

The LIN receiver supports data rates up to 100 kbps for faster in-line programming. The TLIN1027-Q1 converts the data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up through LIN bus or EN pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLIN2027-Q1 ACTIVE Fault-protected automotive local interconnect network (LIN) transceiver for K-line 60-V bus fault

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLIN1027-Q1 LIN Transceiver without Dominant State Timeout datasheet (Rev. B) PDF | HTML 31 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLIN2029EVM — Fault-protected local interconnect network (LIN) transceiver with dominant state timeout EVM

This EVM helps designers evaluate device performance, support fast development and analyze automotive local interconnect network (LIN) systems using TLIN2029 LIN physical layer transceiver devices.
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos