TLV4111

ACTIVE

High Output Drive, Low Voltage, Single Operational Amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 6 Iout (typ) (A) 0.32 GBW (typ) (MHz) 2.7 Slew rate (typ) (V/µs) 1.57 Vos (offset voltage at 25°C) (max) (mV) 3.5 Offset drift (typ) (µV/°C) 3 Iq per channel (typ) (mA) 0.7 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 25 CMRR (typ) (dB) 68 Rail-to-rail In to V-, Out Architecture CMOS
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 6 Iout (typ) (A) 0.32 GBW (typ) (MHz) 2.7 Slew rate (typ) (V/µs) 1.57 Vos (offset voltage at 25°C) (max) (mV) 3.5 Offset drift (typ) (µV/°C) 3 Iq per channel (typ) (mA) 0.7 Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 25 CMRR (typ) (dB) 68 Rail-to-rail In to V-, Out Architecture CMOS
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • High Output Drive . . . >300 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth . . . 2.7 MHz
  • Slew Rate . . . 1.5 V/µs
  • Supply Current . . . 700 µA/Per Channel
  • Supply Voltage Range . . . 2.5 V to 6 V
  • Specified Temperature Range:
    • TA = 0°C to 70°C . . . Commercial Grade
    • TA = –40°C to 125°C . . . Industrial Grade
  • Universal OpAmp EVM

PowerPAD is a trademark of Texas Instruments.

  • High Output Drive . . . >300 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth . . . 2.7 MHz
  • Slew Rate . . . 1.5 V/µs
  • Supply Current . . . 700 µA/Per Channel
  • Supply Voltage Range . . . 2.5 V to 6 V
  • Specified Temperature Range:
    • TA = 0°C to 70°C . . . Commercial Grade
    • TA = –40°C to 125°C . . . Industrial Grade
  • Universal OpAmp EVM

PowerPAD is a trademark of Texas Instruments.

The TLV411x single supply operational amplifiers provide output currents in excess of 300 mA at 5 V. This enables standard pin-out amplifiers to be used as high current buffers or in coil driver applications. The TLV4110 and TLV4113 come with a shutdown feature.

The TLV411x is available in the ultra small MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

All TLV411x devices are offered in PDIP, SOIC (single and dual) and MSOP PowerPAD (dual).

The TLV411x single supply operational amplifiers provide output currents in excess of 300 mA at 5 V. This enables standard pin-out amplifiers to be used as high current buffers or in coil driver applications. The TLV4110 and TLV4113 come with a shutdown feature.

The TLV411x is available in the ultra small MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

All TLV411x devices are offered in PDIP, SOIC (single and dual) and MSOP PowerPAD (dual).

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA994 ACTIVE Single, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive Wider supply voltage (2.7V to 32V), wider bandwidth (23 MHz) and upgraded offset voltage (2.2 mV)
Similar functionality to the compared device
ALM2402F-Q1 ACTIVE High output current operational amplifier for automotive, dual channel Automotive rating

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Family of High Output Drive Operational Amplifiers with Shutdown datasheet (Rev. E) 29 Sep 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​