Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 3 Vs (max) (V) 6.5 Vs (min) (V) 1.6 Rating Catalog Features Fail-safe, Hysteresis, POR Iq per channel (typ) (mA) 0.0003 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.002 VICR (max) (V) 6.6 VICR (min) (V) 0
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 3 Vs (max) (V) 6.5 Vs (min) (V) 1.6 Rating Catalog Features Fail-safe, Hysteresis, POR Iq per channel (typ) (mA) 0.0003 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.002 VICR (max) (V) 6.6 VICR (min) (V) 0
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8 VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (DSG) 8 4 mm² 2 x 2
  • Ultra-small X2SON, WSON, WQFN packages
  • Tiny SOT-23, SC70, VSSOP, and TSSOP packages
  • Wide supply voltage range of 1.6V to 6.5V
  • Quiescent supply current of 315nA
  • Low propagation delay of 3µs
  • Rail-to-rail common-mode input voltage
  • Internal hysteresis
  • Push-pull output (TLV703x)
  • Open-drain output (TLV704x)
  • No phase reversal for overdriven inputs
  • –40°C to 125°C Operating temperature
  • Ultra-small X2SON, WSON, WQFN packages
  • Tiny SOT-23, SC70, VSSOP, and TSSOP packages
  • Wide supply voltage range of 1.6V to 6.5V
  • Quiescent supply current of 315nA
  • Low propagation delay of 3µs
  • Rail-to-rail common-mode input voltage
  • Internal hysteresis
  • Push-pull output (TLV703x)
  • Open-drain output (TLV704x)
  • No phase reversal for overdriven inputs
  • –40°C to 125°C Operating temperature

The TLV7031/41 (single-channel), TLV7032/42 (dual-channel), and TLV7034/44 (quad-channel) are low-voltage, nanoPower comparators. These devices are available in an ultra-small, leadless packages as well as standard 5-pin SC70, SOT-23, VSSOP, and TSSOP packages, making them applicable for space-critical designs like smartphones, smart meters, and other portable or battery-powered applications.

The TLV703x and TLV704x offer an excellent combination of speed and power, with a propagation delay of 3µs and a quiescent supply current of 315nA. The benefit of fast response time at nanoPower enables power-conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6V to 6.5V, these comparators are compatible with 3V and 5V systems.

The TLV703x and TLV704x also ensure no output phase inversion with overdriven inputs and internal hysteresis, so engineers can use this family of comparators for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV703x has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV704x has an open-drain output stage that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

The TLV7031/41 (single-channel), TLV7032/42 (dual-channel), and TLV7034/44 (quad-channel) are low-voltage, nanoPower comparators. These devices are available in an ultra-small, leadless packages as well as standard 5-pin SC70, SOT-23, VSSOP, and TSSOP packages, making them applicable for space-critical designs like smartphones, smart meters, and other portable or battery-powered applications.

The TLV703x and TLV704x offer an excellent combination of speed and power, with a propagation delay of 3µs and a quiescent supply current of 315nA. The benefit of fast response time at nanoPower enables power-conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6V to 6.5V, these comparators are compatible with 3V and 5V systems.

The TLV703x and TLV704x also ensure no output phase inversion with overdriven inputs and internal hysteresis, so engineers can use this family of comparators for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV703x has a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV704x has an open-drain output stage that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV7032-Q1 ACTIVE Automotive dual nanopower comparator with push-pull output Automotive version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLV703x and TLV704x Small-Size, Nanopower, Low-Voltage Comparators datasheet (Rev. I) PDF | HTML 12 Jun 2024
Application brief How to Implement Comparators for Improving Performance of Rotary Encoders in Ind 03 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV7031 PSpice Model (Rev. A)

SLVMDG0A.ZIP (44 KB) - PSpice Model
Simulation model

TLV7031 TINA-TI Spice Model (Rev. C)

SLVMC93C.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TLV7032 Schematic for Cookbook

SBOR017.ZIP (6 KB) - TINA-TI Reference Design
Design tool

CIRCUIT060086 — ORing MOSFET controller with comparator circuit

Comparators can be used in an ORing configuration to choose between different sources. With a relatively simple circuit and smart switches, the comparator can be used to always maintain a supply voltage to the load. For low voltage applications, comparators have a better edge over diodes because (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos