TLV713P

ACTIVE

150-mA, capacitor-free low-dropout voltage regulator with active output discharge & enable

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV741P ACTIVE 150-mA low-dropout (LDO) voltage regulator with active output discharge and enable Same voltage output options in a cost-sensitive solution
Pin-for-pin with same functionality to the compared device
NEW TLV771 ACTIVE 150mA small-size high-PSRR low-dropout (LDO) linear regulator Standard 150mA LDO for cost-sensitive applications

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.2, 1.5, 1.8, 1.85, 2.5, 2.8, 2.85, 3, 3.3 Noise (µVrms) 73 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 249 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 1.5 PSRR at 100 KHz (dB) 17 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 5.5 Vin (min) (V) 1.4 Vout (max) (V) 3.3 Vout (min) (V) 1 Fixed output options (V) 1, 1.1, 1.2, 1.5, 1.8, 1.85, 2.5, 2.8, 2.85, 3, 3.3 Noise (µVrms) 73 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 249 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Accuracy (%) 1.5 PSRR at 100 KHz (dB) 17 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 X2SON (DQN) 4 1 mm² 1 x 1
  • Stable Operation With or Without Capacitors
  • Foldback Overcurrent Protection
  • Packages:
    • 1-mm × 1-mm 4-Pin X2SON
    • 5-Pin SOT-23
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Input Voltage Range: 1.4 V to 5.5 V
  • Available in Fixed-Output Voltages:
    1 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Active Output Discharge (P Version Only)
  • Stable Operation With or Without Capacitors
  • Foldback Overcurrent Protection
  • Packages:
    • 1-mm × 1-mm 4-Pin X2SON
    • 5-Pin SOT-23
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Input Voltage Range: 1.4 V to 5.5 V
  • Available in Fixed-Output Voltages:
    1 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz
  • Active Output Discharge (P Version Only)

The TLV713 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.

The TLV713 series of devices is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713 series is also stable with any output capacitor if an output capacitor is used.

The TLV713 also provides inrush current control during device power up and enabling. The TLV713 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV713 series is available in standard DQN and DBV packages. The TLV713P provides an active pulldown circuit to quickly discharge output loads.

The TLV713 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.

The TLV713 series of devices is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713 series is also stable with any output capacitor if an output capacitor is used.

The TLV713 also provides inrush current control during device power up and enabling. The TLV713 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV713 series is available in standard DQN and DBV packages. The TLV713P provides an active pulldown circuit to quickly discharge output loads.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable General purpose LDO with higher PSRR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TLV713 Capacitor-Free, 150-mA, Low-Dropout Regulator With Foldback Current Limit for Portable Devices datasheet (Rev. F) PDF | HTML 21 Aug 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note Accurate Thermal Calculations on the Back of a Napkin 03 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
EVM User's guide TLV713xxEVM-171 Evaluation Module User's Guide 17 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Evaluation board

TLV71312PEVM-171 — 150-mA, Low-Dropout Regulator Evaluation Module

The TLV71312PEVM-171 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV71312P 150mA, Low IQ, High PSRR Low-Dropout Regulator for portable applications. The EVM contains header connectors for easy connection to external test and application circuitry.
User guide: PDF
Not available on TI.com
Evaluation board

TLV71318PEVM-171 — TLV71318P 150-mA LDO regulator evaluation module

The TLV71318PEVM-171 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV71318P 150mA, Low IQ, High PSRR Low-Dropout Regulator for portable applications. The EVM contains header connectors for easy connection to external test and application circuitry.
User guide: PDF
Not available on TI.com
Simulation model

TLV71310 PSpice Transient Model (Rev. A)

SBVM352A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71310P TINA-TI Transient Reference Design

SBVM383.TSC (599 KB) - TINA-TI Reference Design
Simulation model

TLV71310P TINA-TI Transient Spice Model

SBVM382.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV71311 PSpice Transient Model (Rev. A)

SBVM353A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71312 PSpice Transient Model (Rev. A)

SBVM225A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71315 PSpice Transient Model (Rev. A)

SBVM226A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71318 PSpice Transient Model (Rev. A)

SBVM227A.ZIP (21 KB) - PSpice Model
Simulation model

TLV713185 PSpice Transient Model (Rev. A)

SBVM237A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71325 PSpice Transient Model (Rev. A)

SBVM228A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71328 PSpice Transient Model (Rev. A)

SBVM229A.ZIP (21 KB) - PSpice Model
Simulation model

TLV713285 PSpice Transient Model (Rev. A)

SBVM236A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71330 PSpice Transient Model (Rev. A)

SBVM230A.ZIP (21 KB) - PSpice Model
Simulation model

TLV71333 PSpice Transient Model (Rev. A)

SBVM231A.ZIP (21 KB) - PSpice Model
Reference designs

TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design

This reference design is a digitally controlled, compact 1-kW AC/DC power supply design for server power supply unit (PSU) and telecom rectifier applications. This highly efficient design supports two main power stages, including a front-end continuous conduction mode (CCM) totem-pole bridgeless (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00373 — Backlight and Smart Lighting Control by Ambient Light and Proximity Sensor Reference Design

This system conserves power and extends backlight life by dynamically adjusting the backlight brightness relative to the environment's ambient light.  A capacitive proximity sensor wakes up the system when a user is close to save even more power.

 

Watch related videos about Sensing NOW.

Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050007 — Ultra-low Standby Power Reference Design for Wireless Earbud Battery

New, completely wireless earbuds are charged by the battery inside their carrying case—a unique design that requires small solution sizes and efficient power components. Additionally, the large demands in this market are increasing the need to deliver equivalent functionality more (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21065 — Ultra-low Stand-by Power, High-efficiency, DC-DC Power Supply Reference Design for Set-top Box

The PMP21065 Reference design operates off a typical 12V DC input to produce several common rails seen in set top boxes today. The key objectives of the design are to be low-cost, small in size and low stand-by power with high efficiency to help customers meet compliance to new regulatory (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP30224 — Industrial Power Supply Reference Design for Smart Amplifiers

The PMP30224 reference design provides 5.0V at 1.0A continuous / 5.0A peak and 1.8V @ 0.075A for a TAS2555 Class D Amplifier. The input voltage range is between 5.0V and 38.0V.
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01364 — Smart Backlight Control by White LED Driver, Ambient Light, and Proximity Sensor Reference Design

This reference design conserves power and extends LCD backlight life by dynamically adjusting the LCD backlight brightness relative to the environment's ambient light levels. A capacitive proximity sensor saves power and increases LCD backlight life by waking up the system from sleep or (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00754 — Smart lighting & backlight control by ambient light & noise-immune proximity sensor reference design

This reference design demonstrates a proximity sensor implementation for HMI applications. The design can be used for backlight control that dynamically adjusts LCD backlight brightness relative to environment ambient light levels. A capacitive proximity sensor saves power and increases LCD (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos