TMP102
- SOT563 package (1.6mm × 1.6mm) is a 68% smaller footprint than SOT-23
- Accuracy without calibration:
- 2.0°C (maximum) from –25°C to 85°C
- 3.0°C (maximum) from –40°C to 125°C
- Low quiescent current:
- 7.5µA active (maximum)
- 0.35µA shutdown (maximum)
- Supply range: 1.4V to 3.6V
- Resolution: 12 bits
- Digital output: SMBus, two-wire, and I2C interface compatibility
- NIST traceable
The TMP102 device is a digital temperature sensor designed for NTC/PTC thermistor replacement where high accuracy is required. The device offers an accuracy of ±0.5°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or lookup tables to derive the temperature. The on-chip 12-bit ADC offers resolutions down to 0.0625°C.
The 1.6mm × 1.6mm SOT563 package is 68% smaller footprint than an SOT-23 package. The TMP102 device features SMBus™, two-wire and I2C interface compatibility, and allows up to four devices on one bus. The device also features an SMBus alert function. The device is specified to operate over supply voltages from 1.4V to 3.6V with the maximum quiescent current of 7.5µA over the full operating range.
The TMP102 device is designed for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The device is specified for operation over a temperature range of –40°C to 125°C.
The TMP102 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.
![Information](https://www.ti.com/content/dam/ticom/images/icons/illustrative-icons/resources/information-icon.png)
Request more information
NIST calibration documentation is available. Request now
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TMP102 Low-Power Digital Temperature Sensor With SMBus and Two-Wire Serial Interface in SOT563 datasheet (Rev. I) | PDF | HTML | 27 Jun 2024 |
Application note | How to Read and Interpret Digital Temperature Sensor Output Data | PDF | HTML | 12 Apr 2024 | |
Application note | LM75B and TMP1075 Industry-Standard Devices: Design Guidelines and Spec Comparison (Rev. A) | PDF | HTML | 07 Mar 2024 | |
Application brief | Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing | PDF | HTML | 03 Jan 2022 | |
Technical article | Interface to sensors in seconds with ASC Studio | PDF | HTML | 12 Nov 2020 | |
Application note | Low-Power Design Techniques for Temperature-Sensing Applications | 06 Jun 2019 | ||
Application note | Temperature sensors: PCB guidelines for surface mount devices (Rev. A) | 18 Jan 2019 | ||
Application brief | How to Protect Control Systems From Thermal Damage (Rev. A) | 09 Jan 2019 | ||
Application note | Replacing Resistance Temperature Detectors with the TMP116 Temp Sensor | 06 Nov 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
TMP112EVM — TMP112 high-precision, low-power, digital temperature sensor evaluation module
The TMP112EVM allows users to evaluate the performance of the TMP112 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP112 device using an I²C interface. (...)
MIKRO-3P-TMP-I2C-CLICK — MikroElektronika mikroBUS™ rapid prototyping Click boards™ for temperature sensors with I2C
The TMP-I2C-CLICK family of MikroE Click board™ products are compact add-on boards that accurately measure temperature. These boards feature the digital temperatures with an I2C interface for communicating with a host processor. Each temperature sensor selected has a specified resolution (accuracy) (...)
TMP102SW-LINUX — Linux Driver for TMP102
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
- tmp102
ASC-STUDIO-TMP102 — ASC studio for configuring all aspects of the TMP102 temperature sensor
Supported products & hardware
Products
Digital temperature sensors
TIDEP0076 — 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light
TIDEP-01008 — Multi-sensor platform reference design on Jacinto™ ADAS processors
TIDEP0046 — Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design
TIDEP0047 — Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design
TIDC-CC2650-UTAG — SimpleLink™ CC2650 uTag or Microtag – Ultra-compact Bluetooth® Smart Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-5X3 (DRL) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.