Automotive LIN physical interface

TPIC1021 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLIN1021-Q1 ACTIVE Automotive local interconnect network (LIN) transceiver with WAKE and INH This product provides a wider operating voltage range and higher bus fault protection.
TLIN1021A-Q1 ACTIVE Automotive Fault-Protected LIN Transceiver with Inhibit and Wake This product provides a wider operating voltage range and higher bus fault protection.

Product details

Protocols LIN Bus fault voltage (V) -40 to 40 Rating Automotive
Protocols LIN Bus fault voltage (V) -40 to 40 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • LIN physical layer specification revision 2.1 compliant conforms to SAEJ2602 recommended practice for LIN
  • LIN bus speed up to 20 kbps
  • ESD protection to 12 kV (human body model) on LIN pin
  • LIN pin handles voltage from –40 V to 40 V
  • Survives transient damage in automotive environment (ISO 7637)
  • Operation with supply from 7-V to 27-V DC
  • Two operation modes: normal and low-power (sleep) mode
  • Low current consumption in low power mode
  • Wake-up available from LIN bus, wake-up input (external switch) or host MCU
  • Interfaces to MCU with 5-V or 3.3-V I/O pins
  • Dominant state timeout protection on TXD pin
  • Wake-up request on RXD pin
  • Control of external voltage regulator (INH Pin)
  • Integrated pull-up resistor and series diode for LIN responder applications
  • Low EME (electromagnetic emissions), high EMI (electromagnetic immunity)
  • Bus terminal short-circuit protected for short to battery or short to ground
  • Thermally protected
  • Ground disconnection fail-safe at system level
  • Ground shift operation at system level
  • Unpowered node does not disturb the network
  • LIN physical layer specification revision 2.1 compliant conforms to SAEJ2602 recommended practice for LIN
  • LIN bus speed up to 20 kbps
  • ESD protection to 12 kV (human body model) on LIN pin
  • LIN pin handles voltage from –40 V to 40 V
  • Survives transient damage in automotive environment (ISO 7637)
  • Operation with supply from 7-V to 27-V DC
  • Two operation modes: normal and low-power (sleep) mode
  • Low current consumption in low power mode
  • Wake-up available from LIN bus, wake-up input (external switch) or host MCU
  • Interfaces to MCU with 5-V or 3.3-V I/O pins
  • Dominant state timeout protection on TXD pin
  • Wake-up request on RXD pin
  • Control of external voltage regulator (INH Pin)
  • Integrated pull-up resistor and series diode for LIN responder applications
  • Low EME (electromagnetic emissions), high EMI (electromagnetic immunity)
  • Bus terminal short-circuit protected for short to battery or short to ground
  • Thermally protected
  • Ground disconnection fail-safe at system level
  • Ground shift operation at system level
  • Unpowered node does not disturb the network

The TPIC1021 is the LIN (Local Interconnect Network) physical interface, which integrates the serial transceiver with wake up and protection features. The LIN bus is a single wire, bi-directional bus typically used for low-speed in-vehicle networks using baud rates between 2.4 kbps and 20 kbps.

The LIN bus has two logical values: the dominant state (voltage near ground) represents a logic 0 and the recessive state (voltage near battery) and represents logic 1.

In the recessive state, the LIN bus is pulled high by the TPIC1021 internal pull-up resistor (30 kΩ) and series diode, so no external pullup components are required for responder applications. Commander applications require an external pullup resistor (1 kΩ) plus a series diode.

The TPIC1021 is the LIN (Local Interconnect Network) physical interface, which integrates the serial transceiver with wake up and protection features. The LIN bus is a single wire, bi-directional bus typically used for low-speed in-vehicle networks using baud rates between 2.4 kbps and 20 kbps.

The LIN bus has two logical values: the dominant state (voltage near ground) represents a logic 0 and the recessive state (voltage near battery) and represents logic 1.

In the recessive state, the LIN bus is pulled high by the TPIC1021 internal pull-up resistor (30 kΩ) and series diode, so no external pullup components are required for responder applications. Commander applications require an external pullup resistor (1 kΩ) plus a series diode.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPIC1021 LIN Physical Interface datasheet (Rev. E) PDF | HTML 31 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDM-AUTO-DC-LED-LIGHTING — Multiple Channels of High Density LED Control for Automotive Headlight Applications

This design, featuring the TMS320F2803x Piccolo microcontroller, implements a high efficiency multi-channel DC-DC LED control system for typically automotive lighting systems. The design support up to 6 channels of LED controls each with maximum of 1.2A current driving capabilities. With a  (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos