TPS2003C

ACTIVE

2-ch, 2A loading, 4.5-5.5V, 70mΩ USB power switch, active-high, output discharge, reverse blocking

alarmNotifications Order now

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2 Current limit (A) 3.15 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 2 Current limit accuracy at 1 A 0.25 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 4.5 Vin (max) (V) 5.5 Continuous current (max) (A) 2 Current limit (A) 3.15 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 2 Current limit accuracy at 1 A 0.25 Rating Catalog
VSON (DRC) 10 9 mm² 3 x 3
  • Dual Power Switch Family
  • Rated Currents of 0.5 A, 1 A, 1.5 A, 2 A
  • Accurate ±20% Current Limit Tolerance
  • Fast Overcurrent Response – 2 µs (Typical)
  • 70-mΩ (Typical) High-Side N-Channel MOSFET
  • Operating Range: 4.5 V to 5.5 V
  • Deglitched Fault Reporting (FLTx)
  • Selected Parts With (TPS20xxC) and Without
    (TPS20xxC-2) Output Discharge
  • Reverse Current Blocking
  • Built-in Softstart
  • Pin for Pin With Existing
  • Ambient Temperature Range: –40°C to 85°C
  • Dual Power Switch Family
  • Rated Currents of 0.5 A, 1 A, 1.5 A, 2 A
  • Accurate ±20% Current Limit Tolerance
  • Fast Overcurrent Response – 2 µs (Typical)
  • 70-mΩ (Typical) High-Side N-Channel MOSFET
  • Operating Range: 4.5 V to 5.5 V
  • Deglitched Fault Reporting (FLTx)
  • Selected Parts With (TPS20xxC) and Without
    (TPS20xxC-2) Output Discharge
  • Reverse Current Blocking
  • Built-in Softstart
  • Pin for Pin With Existing
  • Ambient Temperature Range: –40°C to 85°C

The TPS20xxC and TPS20xxC-2 dual power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short-circuits may be encountered. This family offers multiple devices with fixed current-limit thresholds for applications between 0.5 A and 2 A.

The TPS20xxC and TPS20xxC-2 dual family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current-limit threshold. This provides a predictable fault current under all conditions. The fast overcurrent response time eases the burden on the main 5 V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

The TPS20xxC and TPS20xxC-2 dual power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short-circuits may be encountered. This family offers multiple devices with fixed current-limit thresholds for applications between 0.5 A and 2 A.

The TPS20xxC and TPS20xxC-2 dual family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current-limit threshold. This provides a predictable fault current under all conditions. The fast overcurrent response time eases the burden on the main 5 V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS2001E ACTIVE 2-A loading, 2.7-V to 5.5-V, 70-mΩ USB power switch, active high, output discharge, reverse blocking This product offers single-channel 2-A loading.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS20xxC, TPS20xxC-2 Dual Channel, Current-Limited, Power-Distribution Switches datasheet (Rev. H) PDF | HTML 12 Nov 2015
Certificate US-36985-UL Certificate of Compliance IEC 62368-1 12 Mar 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide Dual-Channel, Power-Distribution Switch Evaluation Module 21 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS2003C Unencrypted PSpice Transient Model Package (Rev. A)

SLVM573A.ZIP (34 KB) - PSpice Model
Reference designs

TIDA-00288 — 4 Port USB 3.0 Hub Reference Design

This verified reference design is a four-port USB 3.0 compliant hub. It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full- speed, or low-speed connections on the downstream ports. The hub design provides power (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos