TPS25740A
TPS25740A USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/9V/15V)
TPS25740A
- USB Power Delivery (PD) 2.0 Certified Provider,
USB Type-C™ Rev. 1.2 Compliant Source - Pin-Selectable Voltage Advertisement
- 5 V, 12 V, and/or 20 V (TPS25740)
- 5 V, 9 V, and/or 15 V (TPS25740A)
- Pin-Selectable Peak Power Settings
- 12 options 15 W – 100W (TPS25740)
- 11 options 15 W – 81W (TPS25740A)
- High Voltage and Safety Integration
- Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
- IEC 61000-4-2 Protection on CC1 and CC2
- Input Pin for Fast Shutdown Under Fault
- Control of External N-ch MOSFET
- 2-pin External Power Supply Control
- Wide VIN Supply (4.65 V – 25 V)
- Below 10 µA Quiescent Current when Unattached
- Port Attachment Indicator
- Port Power Management
- Built-In 1.8 V at 35 mA Supply Output
The TPS25740, TPS25740A implements a source that is compliant to USB Power Delivery 2.0 version 1.2 and Type-C revision 1.2. It monitors the CC pin to detect when a USB Type-C sink is attached, then it enables a N-ch MOSFET gate driver to turn on VBUS. The device then offers up to three different voltages using USB Power Delivery. Four input pins (PSEL, HIPWR, PCTRL, and (EN12V or EN9V) are used to configure the voltages and currents advertised. The device uses the CTL1 and CTL2 pins to select one of three voltages from the power supply based on the voltage requested by the attached sink. The device automatically handles discharging the VBUS output per USB PD requirements.
The TPS25740, TPS25740A typically draws 8.5 µA (or 5.8 µA if VDD = 3.3 V) when no device is attached. Additional system power saving is achievable by using the Port Attachment Indicator (UFP) output to disable the power source when no device is attached.
Protection features include overvoltage protection, overcurrent protection, over-temperature protection, IEC for CC pins, and system override to disable the gate driver (GD).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS25740, TPS25740A USB Type-C and USB PD Source Controller datasheet (Rev. B) | PDF | HTML | 13 Jun 2017 |
White paper | A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) | PDF | HTML | 25 Mar 2022 | |
Technical article | Upgrading USB chargers from Type-A to Type-C | PDF | HTML | 17 Jan 2017 | |
White paper | Buck-boost converter enables USB Power Delivery on the road | 03 Nov 2016 | ||
White paper | Circuit protection for your next USB Type-C design white paper | 12 Oct 2016 | ||
Technical article | USB Type-C version 1.2 – USB embraces a broader market | PDF | HTML | 04 Aug 2016 | |
Technical article | Why move from USB Power Delivery 2.0 to 3.0? | PDF | HTML | 14 Jul 2016 | |
Technical article | Power Tips: Power sharing in USB Type-C applications | PDF | HTML | 08 Jun 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
PMP20533 — USB Type-C™ DFP 15V/3A/45W Out, Universal AC Input Reference Design
PMP20807 — Compact 27W USB Type C Power Delivery Reference Design
PMP20172 — 36W USB Dual Port USB Type-C™ PD Reference Design with Port Power Management DC/DC Charger
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.