TPS25740B
USB Type-C™ and USB PD Source Controller
TPS25740B
- USB PD 2.0 Certified (TID# 1030004) and USB PD 3.0 Compliant Provider
- Pin-Selectable Voltage Advertisement
- 5 V, 9 V, 12 V, and 15 V
- 5 V, 9 V, 15 V, and 20 V
- Pin-Selectable Peak Power Settings
- 8 Options 18 W – 100 W
- High Voltage and Safety Integration
- Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
- IEC 61000-4-2 Protection on CC1 and CC2
- Input Pin for Fast Shutdown Under Fault
- Control of External N-ch MOSFET
- 3-Pin External Power Supply Control
- Wide VIN Supply (4.65 V – 25 V)
- Below 10 µA Quiescent Current When Unattached
- Port Attachment Indicator
- Self-Directed Port Power Management for Dual-Port Applications
The TPS25740B, a fully compliant and USB Power Delivery (PD) 2.0 certified solution, implements a power source for USB Type-C™ PD. It is easy to use and minimizes time to market because there is no firmware or external microcontroller required, just connect it to the board. The device offers four voltages with a maximum voltage and power up to
20 V at 100 W. The TPS25740B automatically handles all USB PD negotiations, handshakes using the CC pins, and selects the voltage from the power supply using the CTLx pins. The PCTRL pin allows for dynamically reducing the amount of power advertised to enable port power management. The TPS25740B integrates functions such as OVP, OCP, ESD, UVLO, OTSD, and VBUS discharge to help save solution size and cost while enabling a safe and robust design. The TPS25740B controls an N-ch MOSFET for the VBUS switch, saving system cost versus solutions that require a P-ch MOSFET. The ultra-low standby power of the TPS25740B makes it easier to pass energy efficiency standards and extends battery life in mobile applications.
The TPS25740B typically draws 8.5 µA (or 5.8 µA if VDD = 3.3 V) when no device is attached. Additional system power saving is achievable by using the Port Attachment Indicator (DVDD) output to disable the power source when no device is attached.
Protection features include overvoltage protection, overcurrent protection, over-temperature protection, IEC for CC pins, and system override to disable the gate driver (GD).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS25740B USB Type-C™ and USB PD Source Controller datasheet (Rev. C) | PDF | HTML | 12 Mar 2018 |
Technical article | How to minimize time to market in your USB Type-C™ and USB Power Delivery designs | PDF | HTML | 26 Mar 2018 | |
EVM User's guide | TPS25740BEVM-741 User Guide | 14 Feb 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS25740B Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
PMP40312 — Automotive Dual USB Type-C™ PD DFP 5/9/12/15V Output Car Charger Reference Design
PMP20774 — 60W USB Type C Car Charger Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.