TPS25741
USB Type-C™ Rev 1.2 and USB PD Source Controllers
Similar functionality to the compared device
TPS25741
- USB Power Delivery 2.0 Certified Provider,
USB Type-C™ Revision 1.2 Compliant Source - Pin-Selectable Voltage Advertisement
- 5 V, 12 V, 20 V (TPS25741)
- 5 V, 9 V, 15 V (TPS25741A)
- Pin-Selectable Peak Power Settings
- 12 Options 15 W to 100 W (TPS25741)
- 11 Options 15 W to 81 W (TPS25741A)
- High Voltage and Safety Integration
- Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
- IEC 61000-4-2 Protection on CC1 and CC2
- Input Pin for Fast Shutdown Under Fault
- Control of External N-ch MOSFETs and P-ch MOSFETs for Single Power Path or Power Mux Architecture
- 2-Pin External Power Supply Control
- Wide VIN Supply (4.65 V – 25 V)
- 5.4-µA Quiescent Current When Unattached
- Port Power Management, Plug Polarity, Plug Status, Audio and Debug Accessory Indicators
- Built-in 1.8 V at 35-mA Supply Output
The TPS25741, TPS25741A implements a source compliant to USB Power Delivery 2.0 and USB Type-C revision 1.2. It can be used in either a power mux or DC-DC implementation shown in the figure below.
The device monitors the CC pin to detect a USB Type-C sink attachment, then enables the GDNG and G5V gate drivers to apply 5 V to VBUS (refer to figure below). It then offers up to three voltages using USB Power Delivery. In order to source the second voltage the G5V gate driver is disabled and the GDPG gate driver is enabled. In power mux implementations all gate drivers are used and the CTL pins are not necessary. In DC-DC implementations only the GDNG gate driver is necessary and the CTL pins program the power supply for the required voltage. The device automatically discharges VBUS per USB Power Delivery requirements. The PSEL, HIPWR, PCTRL, and EN9V/EN12V pins are used to configure the voltages and currents advertised.
The device typically draws 5.4 µA (8 µA if VDD = 0 V) when no device is attached. The Port Attachment indicator (UFP or DVDD) outputs may be used to disable the power source until a sink is attached for more system power savings.
Protection features include over-voltage, over-current, over-temperature, IEC for CC pins, and system override of gate drivers (GD).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS25741, TPS25741A USB Type-C™ and USB Power Delivery Host Port Controllers datasheet (Rev. D) | PDF | HTML | 12 Jan 2018 |
EVM User's guide | TPS25741EVM-802 and TPS25741AEVM-802 EVM User's Guide for Desktops (Rev. A) | 07 Feb 2017 | ||
Application note | TPS25741 Power Multiplexing Introduction and Design Considerations | 14 Oct 2016 | ||
White paper | Circuit protection for your next USB Type-C design white paper | 12 Oct 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS25741EVM-802 — TPS25741 Evaluation Module with Power Multiplexer and Port Power Management Capabilities
TPS25741 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RSM) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.