Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS25750

ACTIVE

Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS25751 ACTIVE USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply Supports PD3.1 with liquid detection and PPS support

Product details

Function Type-C Type PD controller Power role DRP, Sink Alternate mode No External power-path control NFET Data role DFP, DRD, DRP Internal power path 20 V 5 A, 5 V 3 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 125
Function Type-C Type PD controller Power role DRP, Sink Alternate mode No External power-path control NFET Data role DFP, DRD, DRP Internal power path 20 V 5 A, 5 V 3 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 125
VQFN (RSM) 32 16 mm² 4 x 4 WQFN (RJK) 38 24 mm² 6 x 4
  • Integrated fully managed power paths

    • Integrated 5-V, 3-A, 36-mΩ sourcing switch (TPS25750S/D)
    • Integrated 28-V, 7-A, 16-mΩ bi-directional load switch (TPS25750D only)

  • Standalone USB Type-C PD solution

    • No firmware development or external micro-controller needed

  • Integrated robust power path protection
    • Integrated reverse current protection, overvoltage protection, and slew rate control the high-voltage bi-directional power path

    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
    • 26-V tolerant CC pins for robust protection when connected to non-compliant devices
  • Optimized for power applications
    • Integrated I2C control for TI battery chargers
    • Web-based GUI and pre-configured firmware
    • Optimized for power consumer only (sink) (UFP) applications
    • Optimized for power provider (source) and power consumer (sink) (DRP) applications
  • USB Type-C power delivery (PD) controller
    • 10 configurable GPIOs
    • BC1.2 charging support
    • USB PD 3.0 compliant
    • USB Type-C specification complaint
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source
  • Integrated fully managed power paths

    • Integrated 5-V, 3-A, 36-mΩ sourcing switch (TPS25750S/D)
    • Integrated 28-V, 7-A, 16-mΩ bi-directional load switch (TPS25750D only)

  • Standalone USB Type-C PD solution

    • No firmware development or external micro-controller needed

  • Integrated robust power path protection
    • Integrated reverse current protection, overvoltage protection, and slew rate control the high-voltage bi-directional power path

    • Integrated undervoltage and overvoltage protection and current limiting for inrush current protection for the 5V/3A source power path
    • 26-V tolerant CC pins for robust protection when connected to non-compliant devices
  • Optimized for power applications
    • Integrated I2C control for TI battery chargers
    • Web-based GUI and pre-configured firmware
    • Optimized for power consumer only (sink) (UFP) applications
    • Optimized for power provider (source) and power consumer (sink) (DRP) applications
  • USB Type-C power delivery (PD) controller
    • 10 configurable GPIOs
    • BC1.2 charging support
    • USB PD 3.0 compliant
    • USB Type-C specification complaint
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source

The TPS25750 is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for applications supporting USB-C PD Power. The TPS25750 integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS25750 also integrates control for external battery charger ICs for added ease of use and reduced time to market. The intuitive web based GUI will ask the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI will create the configuration image for the user’s application, reducing much of the complexity associated with competitive USB PD solutions.

The TPS25750 is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for applications supporting USB-C PD Power. The TPS25750 integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS25750 also integrates control for external battery charger ICs for added ease of use and reduced time to market. The intuitive web based GUI will ask the user a few simple questions on the applications needs using clear block diagrams and simple multiple-choice questions. As a result, the GUI will create the configuration image for the user’s application, reducing much of the complexity associated with competitive USB PD solutions.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS25750 USB Type-C and USB PD Controller with Integrated Power Switches datasheet (Rev. A) 12 Nov 2020
User guide TPS25750 Host Interface Technical Reference Manual (Rev. A) PDF | HTML 12 Jul 2022
White paper A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 25 Mar 2022
User guide TPS25750 Application Customization Tool User's Guide PDF | HTML 17 Feb 2021
Technical article Adding USB Type-C® with USB Power Delivery to battery-powered applications PDF | HTML 11 Nov 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25750EVM — TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller evaluation module

The TPS25750EVM is a complete reference design for a single port USB Type-C® and Power Delivery (PD) applications. It allows the user to develop various power profiles and debug existing USB Type-C and Power Delivery systems.

User guide: PDF | HTML
Evaluation board

USB-PD-CHG-EVM-01 — Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

The USB-PD-CHG-EVM-01 evaluation module (EVM) is used to evaluate the BQ25798 device and TPS25750 device together. The BQ25798 is an integrated switched-mode buck-boost battery charge management device in HOTROD (QFN) package, intended for 1- to 4-series cell Li-ion and Li-polymer batteries from (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

USBCPD-APPLICATION-CUSTOMIZATION-TOOL Application customization tool for TI USB-C® PD controllers

The USBCPD-APPLICATION-CUSTOMIZATION-TOOL enables application-specific device configuration and programming of certain USB Power Delivery controllers. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the generated application (...)

Supported products & hardware

Supported products & hardware

Products
USB Type-C & USB Power Delivery ICs
TPS25751 USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI
Hardware development
Evaluation board
TPS25751EVM TPS25751 evaluation module TPS25750EVM TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller evaluation module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-050047 — Integrated USB Type-C® power delivery (PD) and charging reference design for 2-4 cell batteries

This reference design features charging up to 20 V at 5 A without the need for any external FETs, enabling a much smaller solution size and reducing total BOM cost. A microprocessor is also not necessary as the TPS25750 power delivery (PD) controller will handle the I2C communication to the BQ25798 (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP41013 — Integrated USB Type-C® PD bidirectional charging reference design for one- to five-cell batteries

This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for one- to five-cell batteries for applications such as power tool charger with USB Type-C port, vacuum cleaner, portable power station and more.
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian
WQFN (RJK) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos