TPS55289
- Programmable power supply (PPS) support for USB power delivery (USB PD)
- 3.0-V to 30-V wide input voltage range
- 0.8-V to 22-V with 10-mV step programmable output voltage range
- ±1% reference voltage accuracy
- Adjustable output voltage compensation for voltage droop over the cable
- Programmable output current limit up to 6.35 A with 50-mA step
- ±5% accurate output current monitoring
- I2C interface
- High efficiency over entire load range
- 96% efficiency at VIN = 12 V, VOUT = 20 V, and IOUT = 3 A
- Programmable PFM and FPWM mode at light load
- Avoid frequency interference and crosstalk
- Optional clock synchronization
- Programmable switching frequency from 200 kHz to 2.2 MHz
- EMI mitigation
- Optional programmable spread spectrum
- Lead-less package
- Rich protection features
- Output overvoltage protection
- Hiccup mode for output short-circuit protection
- Thermal shutdown protection
- 8-A average inductor current limit
- Small solution size
- Maximum switching frequency up to 2.2 MHz
- 3.0-mm × 5.0-mm HotRod™ QFN package
The TPS55289 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS55289 integrates four MOSFET switches, providing a compact solution for USB power delivery (USB PD) application.
The TPS55289 has up to 30-V input voltage capability. Through the I2C interface, the output voltage of the TPS55289 can be programmed from 0.8 V to 22 V with 10-mV step. When working in boost mode, the device can deliver 60 W from 12-V input voltage. It is capable of delivering 45 W from 9-V input voltage.
The TPS55289 employs an average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS55289 also provides optional spread spectrum to minimize peak EMI.
The TPS55289 offers output overvoltage protection, average inductor current limit, cycle-by-cycle peak current limit, and output short circuit protection. The TPS55289 also makes sure it safely operates with optional output current limit and hiccup-mode protection in sustained overload conditions.
The TPS55289 can use a small inductor and small capacitors with high switching frequency. It is available in a 3.0-mm × 5.0-mm QFN package.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPS55289 30-V, 8-A Buck-Boost Converter with I2C Interface datasheet (Rev. A) | PDF | HTML | 31 Aug 2022 |
| Certificate | TPS55289EVM EU RoHS Declaration of Conformity (DoC) | 15 Mar 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS55289EVM — TPS55289 evaluation module for 36-V, 8-A/4-A, I²C fully integrated buck-boost converter
The TPS55289 is a synchronous buck-boost converter that is optimized for converting battery voltage or adaptor voltage into power supply rails. The TPS55289 integrates four MOSFET switches providing a compact solution for USB Power Delivery (USB PD) application.
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN-HR (RYQ) | 21 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.