TPS57060-Q1

ACTIVE

Automotive 3.5V to 60V, 500mA Buck Converter with Eco-Mode™

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36506-Q1 ACTIVE 3-V to 65-V, 0.6-A buck converter optimized for size and light load efficiency Smaller footprint, lower IQ and lower EMI.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 116 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 116 Duty cycle (max) (%) 98
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse Skipping Eco-mode Control Scheme
  • 116-μA Operating Quiescent Current
  • 1.3-μA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • Undervoltage and Overvoltage Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro Software Tool
    (www.ti.com/tool/SwitcherPro)

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse Skipping Eco-mode Control Scheme
  • 116-μA Operating Quiescent Current
  • 1.3-μA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • Undervoltage and Overvoltage Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro Software Tool
    (www.ti.com/tool/SwitcherPro)

All trademarks are the property of their respective owners.

The TPS57060-Q1 device is a 60-V 0.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, regulated output supply current to 116 μA. When the enable pin is in the low state, the shutdown current is reduced to 1.3 μA.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing and tracking. An open-drain power good signal indicates the output is within 92% to 109% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS57060-Q1 device is available in a 10-pin thermally enhanced MSOP-PowerPAD package (DGQ) and a VSON (DRC) package.

For all available packages, see the orderable addendum at the end of the datasheet.

The TPS57060-Q1 device is a 60-V 0.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, regulated output supply current to 116 μA. When the enable pin is in the low state, the shutdown current is reduced to 1.3 μA.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing and tracking. An open-drain power good signal indicates the output is within 92% to 109% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS57060-Q1 device is available in a 10-pin thermally enhanced MSOP-PowerPAD package (DGQ) and a VSON (DRC) package.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS57060-Q1 0.5-A 60-V Step-Down DC-DC Converter With Eco-mode™ datasheet (Rev. C) PDF | HTML 05 Feb 2016
Application note Passing CISPR25 Radiated Emissions Using the TPS54160-Q1 (Rev. A) 23 May 2019
Application note Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 08 Dec 2015
Application note TPS54xxx-Q1 and TPS57xxx-Q1 Devices EMC Performance Comparison Study 17 Nov 2015
Application note TPS54xx0-Q1 and TPS57xx0-Q1 Pin Open and Short Test Results (Rev. B) 03 Nov 2015
Application note Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 05 Mar 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS57060-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM816A.ZIP (76 KB) - PSpice Model
Calculation tool

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54240-Q1 Automotive 3.5V to 42V, 2.5A Buck Converter with Eco-Mode™ TPS54260-Q1 Automotive 3.5V to 60V, 2.5A Step-down Converter with Eco-Mode™ TPS57040-Q1 Automotive 3.5V to 42V, 500mA Buck Converter with Eco-Mode™ TPS57060-Q1 Automotive 3.5V to 60V, 500mA Buck Converter with Eco-Mode™ TPS57140-EP TPS57140-EP 1.5-A 42-V STEP-DOWN DC-DC CONVERTER WITH Eco-mode™ CONTROL TPS57140-Q1 Automotive 3.5V to 42V, 1.5A Buck Converter with Eco-Mode™ TPS57160-Q1 Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos