TPS60201

ACTIVE

Regulated 3.3V 100mA, low ripple charge pump with power good indicator

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
MAX660 ACTIVE 10 kHz/80 kHz switched capacitor voltage converter Wider voltage range

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.1 Vin (min) (V) 1.8 Vin (max) (V) 3.6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 400 Features Enable, Frequency synchronization, Power good, Regulated Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 40
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.1 Vin (min) (V) 1.8 Vin (max) (V) 3.6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 400 Features Enable, Frequency synchronization, Power good, Regulated Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 40
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Regulated 3.3-V Output Voltage With up to
    100-mA Output Current From a 1.8-V to 3.6-V
    Input Voltage
  • Less Than 5-mV (PP) Output Voltage
    Ripple Achieved With Push-Pull Topology
  • Integrated Low-Battery and Power-Good Detector
  • Switching Frequency Can Be Synchronized to
    External Clock Signal
  • Extends Battery Usage With up to 90% Efficiency
    and 35-µA Quiescent Supply Current
  • Reliable System Shutdown Because Output
    Capacitor Is Discharged When Device Is Disabled
  • Easy-to-Design, Low-Cost, Low-EMI Power
    Supply Since No Inductors Are Used
  • 0.05-µA Shutdown Current, Battery Is Isolated
    From Load in Shutdown Mode
  • Compact Converter Solution in UltraSmall 10-pin
    MSOP With Only Four External Capacitors
    Required
  • Evaluation Module Available (TPS60200EVM-145)
  • Regulated 3.3-V Output Voltage With up to
    100-mA Output Current From a 1.8-V to 3.6-V
    Input Voltage
  • Less Than 5-mV (PP) Output Voltage
    Ripple Achieved With Push-Pull Topology
  • Integrated Low-Battery and Power-Good Detector
  • Switching Frequency Can Be Synchronized to
    External Clock Signal
  • Extends Battery Usage With up to 90% Efficiency
    and 35-µA Quiescent Supply Current
  • Reliable System Shutdown Because Output
    Capacitor Is Discharged When Device Is Disabled
  • Easy-to-Design, Low-Cost, Low-EMI Power
    Supply Since No Inductors Are Used
  • 0.05-µA Shutdown Current, Battery Is Isolated
    From Load in Shutdown Mode
  • Compact Converter Solution in UltraSmall 10-pin
    MSOP With Only Four External Capacitors
    Required
  • Evaluation Module Available (TPS60200EVM-145)

The TPS6020x step-up, regulated charge pumps generate a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage. The devices are typically powered by two Alkaline, NiCd or NiMH battery cells and operate down to a minimum supply voltage of 1.6 V. Continuous output current is a minimum of 100 mA for the TPS60200 and TPS60201 and 50 mA for the TPS60202 and TPS60203, all from a 2-V input. Only four external capacitors are needed to build a complete low-ripple DC/DC converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple as current is continuously transferred to the output.

The TPS6020x step-up, regulated charge pumps generate a 3.3-V ±4% output voltage from a 1.8-V to 3.6-V input voltage. The devices are typically powered by two Alkaline, NiCd or NiMH battery cells and operate down to a minimum supply voltage of 1.6 V. Continuous output current is a minimum of 100 mA for the TPS60200 and TPS60201 and 50 mA for the TPS60202 and TPS60203, all from a 2-V input. Only four external capacitors are needed to build a complete low-ripple DC/DC converter. The push-pull operating mode of two single-ended charge pumps assures the low output voltage ripple as current is continuously transferred to the output.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS6020x Regulated 3.3 V, 100-mA Low-Ripple Charge Pump Low Power DC/DC Converters datasheet (Rev. A) PDF | HTML 25 Apr 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​