TPS62350

ACTIVE

1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62861 ACTIVE 1.75-V to 5.5-V, 1-A ultra-low IQ step-down converter with I2C/VSEL interface Smaller solution size and lower quiescent current

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.8 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2650 Switching frequency (max) (kHz) 3350 Features Adaptive/Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.75 Vout (max) (V) 1.5375 Iq (typ) (µA) 28 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.8 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2650 Switching frequency (max) (kHz) 3350 Features Adaptive/Dynamic Voltage Scaling, Enable, Frequency synchronization, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.75 Vout (max) (V) 1.5375 Iq (typ) (µA) 28 Duty cycle (max) (%) 80
DSBGA (YZG) 12 3.9375 mm² 2.25 x 1.75
  • 88% Efficiency at 3-MHz Operation
  • 800-mA Output Current at VI = 2.7 V
  • 3-MHz Fixed Frequency Operation
  • Best in Class Load and Line Transient
  • Complete 1-mm Component Profile Solution
  • ±2% PWM DC Voltage Accuracy
  • 35-ns Minimum On-Time
  • Efficiency Optimized Power-Save Mode (Light PFM)
  • Transient Optimized Power-Save Mode (Fast PFM)
  • 28-µA Typical Quiescent Current
  • I2C Compatible Interface up to 3.4 Mbps
  • Pin-Selectable Output Voltage
  • Synchronizable On the Fly to External Clock Signal
  • Available in a 10-Pin QFN (3 × 3 mm) and 12-Pin NanoFree™ (CSP) Packaging
  • APPLICATIONS
    • SmartReflex™ Compliant Power Supply
    • Split Supply DSPs and µP Solutions
      OMAP™, XSCALE™
    • Cell Phones, Smart-Phones
    • PDAs, Pocket PCs
    • Digital Cameras
    • Micro DC-DC Converter Modules

NanoFree, SmartReflex, OMAP, PowerPAD Is a trademark of Texas Instruments.
XSCALE is a trademark of Intel Corporation.
I2C is a trademark of Philips Corporation.

  • 88% Efficiency at 3-MHz Operation
  • 800-mA Output Current at VI = 2.7 V
  • 3-MHz Fixed Frequency Operation
  • Best in Class Load and Line Transient
  • Complete 1-mm Component Profile Solution
  • ±2% PWM DC Voltage Accuracy
  • 35-ns Minimum On-Time
  • Efficiency Optimized Power-Save Mode (Light PFM)
  • Transient Optimized Power-Save Mode (Fast PFM)
  • 28-µA Typical Quiescent Current
  • I2C Compatible Interface up to 3.4 Mbps
  • Pin-Selectable Output Voltage
  • Synchronizable On the Fly to External Clock Signal
  • Available in a 10-Pin QFN (3 × 3 mm) and 12-Pin NanoFree™ (CSP) Packaging
  • APPLICATIONS
    • SmartReflex™ Compliant Power Supply
    • Split Supply DSPs and µP Solutions
      OMAP™, XSCALE™
    • Cell Phones, Smart-Phones
    • PDAs, Pocket PCs
    • Digital Cameras
    • Micro DC-DC Converter Modules

NanoFree, SmartReflex, OMAP, PowerPAD Is a trademark of Texas Instruments.
XSCALE is a trademark of Intel Corporation.
I2C is a trademark of Philips Corporation.

The TPS6235x device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6235x supports up to 800-mA load current and allows the use of small, low cost inductors and capacitors.

The device is ideal for mobile phones and similar portable applications powered by a single-cell Li-Ion battery. With an output voltage range adjustable via I2C interface down to 0.6 V, the device supports low-voltage DSPs and processors core power supplies in smart-phones, PDAs, and handheld computers.

The TPS6235x operates at 3-MHz fixed switching frequency and enters the efficiency optimized power-save mode operation at light load currents to maintain high efficiency over the entire load current range. In the shutdown mode, the current consumption is reduced to less than 2 µA.

The serial interface is compatible with Fast/Standard and High-Speed mode I2C specification allowing transfers at up to 3.4 Mbps. This communication interface is used for dynamic voltage scaling with voltage steps down to 12.5 mV, for reprogramming the mode of operation (Light PFM, Fast PFM or Forced PWM) or disable/enabling the output voltage.

The TPS6235x device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6235x supports up to 800-mA load current and allows the use of small, low cost inductors and capacitors.

The device is ideal for mobile phones and similar portable applications powered by a single-cell Li-Ion battery. With an output voltage range adjustable via I2C interface down to 0.6 V, the device supports low-voltage DSPs and processors core power supplies in smart-phones, PDAs, and handheld computers.

The TPS6235x operates at 3-MHz fixed switching frequency and enters the efficiency optimized power-save mode operation at light load currents to maintain high efficiency over the entire load current range. In the shutdown mode, the current consumption is reduced to less than 2 µA.

The serial interface is compatible with Fast/Standard and High-Speed mode I2C specification allowing transfers at up to 3.4 Mbps. This communication interface is used for dynamic voltage scaling with voltage steps down to 12.5 mV, for reprogramming the mode of operation (Light PFM, Fast PFM or Forced PWM) or disable/enabling the output voltage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet 800-mA 3-MHz Synchronous Step-Down Converter With I2C(TM) Compatible Interface datasheet (Rev. E) 15 Apr 2008
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
EVM User's guide TPS62350EVM-201 Evaluation Module User's Guide (Rev. A) 05 Jan 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
More literature TPS62350_NanoEVM_ Schematic 13 Feb 2007
More literature PPM_NanoEVM_Overview 29 Jan 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62350EVM-201 — TPS62350EVM Evaluation Module

The TPS62350EVM-201 is an evaluation tool for the TPS62350 3 MHz Synchronous Step-Down Converter optimized for battery powered applications with input voltages between 2.7 V to 6 V. The TPS62350 can supply voltages from 0.75 V to 1.5375 V at 800 mA and offers a 3.4 Mbps I2C serial interface for (...)

User guide: PDF
Not available on TI.com
Support software

TPS6235XEVM-SW — TPS6235x EVM Software

The TPS6235xx EVM Software provides a software interface for the TPS6235x EVM boards. Use this software to change the TPS6235x IC registers via the USB Interface Adapter.
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZG) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos