TPS62441-Q1

ACTIVE

Automotive, 2.75-V to 6-V, dual 1-A output, step-down converter with adjustable frequency

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 2.75 Vin (max) (V) 6 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 Features Enable, Output discharge, Power good, Spread Spectrum, Wettable flanks package Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 22 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 2.75 Vin (max) (V) 6 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 Features Enable, Output discharge, Power good, Spread Spectrum, Wettable flanks package Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 22 Duty cycle (max) (%) 100
VQFN-HR (RQR) 14 6.21 mm² 2.7 x 2.3
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Functional Safety-Capable
  • Input voltage range: 2.75 V to 6 V
  • Dual-channel output, output voltage from 0.6 V to 5.5 V
  • Output voltage accuracy ±1% (PWM operation)
  • Forced PWM or PWM and PFM operation
  • Adjustable switching frequency of 1.8 MHz to 4 MHz
  • Two precise ENABLE inputs allow:
    • User-defined undervoltage lockout
    • Exact sequencing
  • Two power-good outputs with window comparator
  • 180° phase shifted operation
  • 100% duty cycle mode
  • Active output discharge
  • Optional spread spectrum clocking
  • Optional foldback overcurrent protection
  • TJ = –40°C to +150°C
  • 2.3-mm × 2.7-mm QFN package with wettable flanks
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C TA
  • Functional Safety-Capable
  • Input voltage range: 2.75 V to 6 V
  • Dual-channel output, output voltage from 0.6 V to 5.5 V
  • Output voltage accuracy ±1% (PWM operation)
  • Forced PWM or PWM and PFM operation
  • Adjustable switching frequency of 1.8 MHz to 4 MHz
  • Two precise ENABLE inputs allow:
    • User-defined undervoltage lockout
    • Exact sequencing
  • Two power-good outputs with window comparator
  • 180° phase shifted operation
  • 100% duty cycle mode
  • Active output discharge
  • Optional spread spectrum clocking
  • Optional foldback overcurrent protection
  • TJ = –40°C to +150°C
  • 2.3-mm × 2.7-mm QFN package with wettable flanks

The TPS6244x-Q1 is a family of pin-to-pin dual 1-A, dual 2-A or 3-A, and 1-A high-efficiency and easy-to-use synchronous step-down DC/DC converters. They are based on a peak current mode control topology. The devices are designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 3-A continuous output current and a total maximum output current up to 4 A at high ambient temperature. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock from 2 MHz to 4 MHz. In PWM and PFM mode, the TPS6244x-Q1 automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS6244x-Q1 provides a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy.

The TPS6244x-Q1 is available as an adjustable voltage version, packaged in a VQFN package.

The TPS6244x-Q1 is a family of pin-to-pin dual 1-A, dual 2-A or 3-A, and 1-A high-efficiency and easy-to-use synchronous step-down DC/DC converters. They are based on a peak current mode control topology. The devices are designed for automotive applications such as infotainment and advanced driver assistance systems. Low resistive switches allow up to 3-A continuous output current and a total maximum output current up to 4 A at high ambient temperature. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock from 2 MHz to 4 MHz. In PWM and PFM mode, the TPS6244x-Q1 automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS6244x-Q1 provides a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy.

The TPS6244x-Q1 is available as an adjustable voltage version, packaged in a VQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS6244x-Q1 2.75-V to 6-V Dual Step-Down Converter with Adjustable Frequency in a QFN Package datasheet (Rev. B) PDF | HTML 11 Jul 2022
Application note Using the Filters with the DC/DC Step-Down Converter PDF | HTML 02 Feb 2023
Certificate TPS62442EVM-122 EU RoHS Declaration of Conformity (DoC) 12 Oct 2021
Functional safety information TPS6244x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 15 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62442EVM-122 — TPS6244x-Q1 evaluation module 2.75-V to 6-V, dual step-down buck converter

The TPS6244x-Q1 device is a high-frequency, synchronous, dual step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, dual step-down conversion over a wide output current range. The internal compensation circuit allows a compact solution (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS62441 and TPS62441-Q1 PSpice Unencrypted Transient Model

SLUM821.ZIP (298 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQR) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos