Home Power management Linear & low-dropout (LDO) regulators

TPS7A52

ACTIVE

2-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator

Product details

Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 2 Output options Adjustable Output Vout (max) (V) 5.15 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 2.8 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 46.5 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 40 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6.5 Vin (min) (V) 1.1 Iout (max) (A) 2 Output options Adjustable Output Vout (max) (V) 5.15 Vout (min) (V) 0.8 Noise (µVrms) 4.4 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 2.8 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 46.5 Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Accuracy (%) 0.5 Dropout voltage (Vdo) (typ) (mV) 40 Operating temperature range (°C) -40 to 125
VQFN-HR (RPS) 12 5.5 mm² 2.5 x 2.2
  • 0.5% (max) accuracy over line, load, and temperature with BIAS
  • Output voltage noise: 4.4 µVRMS
  • Low dropout: 65 mV (max) at 2 A with BIAS
  • Output voltage noise: 4.4 µVRMS
  • Power-supply ripple rejection:
    • 40 dB at 500 kHz
  • Input voltage range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable output voltage range: 0.8 V to 5.2 V
  • Adjustable soft-start inrush control
  • Open-drain, power-good (PG) output
  • 2.2-mm × 2.5-mm, 12-pin VQFN package
  • 0.5% (max) accuracy over line, load, and temperature with BIAS
  • Output voltage noise: 4.4 µVRMS
  • Low dropout: 65 mV (max) at 2 A with BIAS
  • Output voltage noise: 4.4 µVRMS
  • Power-supply ripple rejection:
    • 40 dB at 500 kHz
  • Input voltage range:
    • Without BIAS: 1.4 V to 6.5 V
    • With BIAS: 1.1 V to 6.5 V
  • Adjustable output voltage range: 0.8 V to 5.2 V
  • Adjustable soft-start inrush control
  • Open-drain, power-good (PG) output
  • 2.2-mm × 2.5-mm, 12-pin VQFN package

The TPS7A52 is a low-noise (4.4 µVRMS), ultra-low dropout linear regulator (LDO) capable of sourcing 2 A with only 65 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.2 V using an external resistor divider.

The combination of low noise (4.4 µVRMS), high PSRR, and high output current capability makes the TPS7A52 an excellent choice to power noise-sensitive components such as those found in high-speed communications, video, medical, or test-and-measurement applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), and digital-to-analog converters (DACs). Specifically, RF amplifiers benefit from the high performance and 5.2-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.5% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A52 provides optimal system performance.

As an adjustable voltage regulator, there is versatility in the design of the TPS7A52 that makes the device a component of choice for analog loads such as voltage-controlled oscillator (VCO), ADC, DAC, and imaging sensors and for digital loads such as SerDes, FPGAs, and DSPs.

 

The TPS7A52 is a low-noise (4.4 µVRMS), ultra-low dropout linear regulator (LDO) capable of sourcing 2 A with only 65 mV of maximum dropout. The device output voltage is adjustable from 0.8 V to 5.2 V using an external resistor divider.

The combination of low noise (4.4 µVRMS), high PSRR, and high output current capability makes the TPS7A52 an excellent choice to power noise-sensitive components such as those found in high-speed communications, video, medical, or test-and-measurement applications. The high performance of this device limits power-supply-generated phase noise and clock jitter, making this device ideal for powering high-performance serializer and deserializer (SerDes), analog-to-digital converters (ADCs), and digital-to-analog converters (DACs). Specifically, RF amplifiers benefit from the high performance and 5.2-V output capability of the device.

For digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input voltage, low-output (LILO) voltage operation, the exceptional accuracy (0.5% over load and temperature), remote sensing, excellent transient performance, and soft-start capabilities of the TPS7A52 provides optimal system performance.

As an adjustable voltage regulator, there is versatility in the design of the TPS7A52 that makes the device a component of choice for analog loads such as voltage-controlled oscillator (VCO), ADC, DAC, and imaging sensors and for digital loads such as SerDes, FPGAs, and DSPs.

 

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A92 ACTIVE 2-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy Low noise 2-A LDO in small package (2.5 mm x 2.5 mm).
Similar functionality to the compared device
TPS7A89 ACTIVE 2-A, low-noise, high-accuracy, dual-channel adjustable ultra-low-dropout voltage regulator Dual-channel, low noise 2-A LDO in 4-mm x 4-mm package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS7A52 2-A, High-Accuracy (0.5%), Low-Noise (4.4 µVRMS), LDO Voltage Regulator datasheet (Rev. A) PDF | HTML 23 Mar 2020
White paper Demystifying LDO Turn-On (Start-Up) Time (Rev. B) PDF | HTML 10 Mar 2026
White paper Reduce System Noise Using Parallel LDOs PDF | HTML 03 Nov 2025
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
Technical article Minimize noise and ripple with a low-noise buck converter PDF | HTML 21 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A52EVM-031 — TPS7A52 2-A low-VIN (1.1-V) low-noise high-accuracy ultra-LDO voltage regulator evaluation module

The TPS7A52 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A52 device, which is a high-accuracy, 2-A, low-VIN, low-VOUT, low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7A5201RPS PSpice Model (Rev. A)

SBVM952A.ZIP (3263 KB) - PSpice Model
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Reference designs

TIDA-060043 — 56G retimer MCB QSFP-DD reference design

This reference design demonstrates how the 56G PAM-4 retimer DS560DF410 can be used to equalize high-speed signals in active electical cable applications. The design is a module compliance board (MCB) which routes signals from a QSFP-DD connector through a retimer to SMA and MXP connectors in both (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPS) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos