TPS7A91

ACTIVE

1-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV759P ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable 1A, adjustable output LDO with lower IQ for cost-sensitive applications.
TPS746 ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good & enable 1A, adjustable output LDO with lower IQ and power good for cost-sensitive applications.

Product details

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 1.4 Vout (max) (V) 5.2 Vout (min) (V) 0.8 Noise (µVrms) 4.7 Iq (typ) (mA) 2.1 Thermal resistance θJA (°C/W) 57 Rating Catalog Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Accuracy (%) 1 PSRR at 100 KHz (dB) 48 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 1.4 Vout (max) (V) 5.2 Vout (min) (V) 0.8 Noise (µVrms) 4.7 Iq (typ) (mA) 2.1 Thermal resistance θJA (°C/W) 57 Rating Catalog Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Accuracy (%) 1 PSRR at 100 KHz (dB) 48 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
WSON (DSK) 10 6.25 mm² 2.5 x 2.5
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Low Output Noise: 4.7 µVRMS (10 Hz–100 kHz)
  • Low Dropout: 200 mV (max) at 1 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection (PSRR):
    • 70 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • Fast Transient Response
  • Adjustable Start-Up In-Rush Control with Selectable Soft-Start Charging Current
  • Open-Drain Power-Good (PG) Output
  • 2.5-mm × 2.5-mm, 10-Pin SON Package
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Low Output Noise: 4.7 µVRMS (10 Hz–100 kHz)
  • Low Dropout: 200 mV (max) at 1 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.2 V
  • High Power-Supply Ripple Rejection (PSRR):
    • 70 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • Fast Transient Response
  • Adjustable Start-Up In-Rush Control with Selectable Soft-Start Charging Current
  • Open-Drain Power-Good (PG) Output
  • 2.5-mm × 2.5-mm, 10-Pin SON Package

The TPS7A91 is a low-noise (4.7 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 1 A with only 200 mV of maximum dropout.

The TPS7A91 output is adjustable with external resistors from 0.8 V to 5.2 V. The TPS7A91 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A91 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), high-end processors, and field-programmable gate arrays (FPGAs)].

The TPS7A91 is designed to power noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 4.7-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs.

The TPS7A91 is a low-noise (4.7 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 1 A with only 200 mV of maximum dropout.

The TPS7A91 output is adjustable with external resistors from 0.8 V to 5.2 V. The TPS7A91 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A91 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), high-end processors, and field-programmable gate arrays (FPGAs)].

The TPS7A91 is designed to power noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 4.7-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS7A91 1-A, High-Accuracy, Low-Noise LDO Voltage Regulator datasheet PDF | HTML 13 Dec 2016
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022
Technical article LDO basics: noise – how a feed-forward capacitor improves system performance PDF | HTML 25 Jul 2017
Technical article LDO basics: noise – how a noise-reduction pin improves system performance PDF | HTML 14 Jun 2017
EVM User's guide TPS7A91EVM-831 Evaluation Module User's Guide 29 Nov 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A91EVM-831 — TPS7A91 1A Low-Noise Low-Vin Low-Dropout (LDO) Regulator for Analog Evaluation Module

The TPS7A91EVM-831 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A91, 1A high-accuracy, low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS7A91 PSpice Transient Model

SBVM662.ZIP (92 KB) - PSpice Model
Simulation model

TPS7A91 Unencrypted PSpice Transient Model

SBVM661.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WSON (DSK) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos